장바구니  |  연락하기  |  도움  | 
1588 8983  | 
전화번호: 1588 8983
계좌번호:하나은행 201-910031-70804

Wireless DIN Rail Monitor & Controller  - Discontinued

wiDR Series

 | wiDR Series

페이지 하단에서 가격을 확인하세요.

1 year warranty CE
  • User-Friendly, Simple to Configure
  • Wireless Inputs: Thermocouple, RTD, and Temperature
  • Embedded Ethernet (standard)
  • 2 Alarm Outputs: Solid State Relays (SSR’s), dc Pulse, Mechanical Relays, Analog Voltage and Current
  • Alarms by Email or Text message
  • Free Software

설명

The WiDR series has been discontinued. Please see the ZW-CM as a possible alternative or contact our sales department. You can also check on the availability of remaining WiDR stock.

Wireless Sensor System
The new OMEGA™ zSeries DIN Rail wireless monitoring and control device is compatible with a large and growing number of Newport wireless sensors:
UWTC "Universal Wireless Thermocouple", Type J, K, T, E, R, S, B, N, and C.
UWRTD "Universal Wireless RTD".
UWIR "Universal Wireless Infrared Sensor".
UWXL-TC and UWXL-RTD "Long Range Transmitters".
zSeries wireless End Devices with sensors for Temperature.
UWTC
UWTC Universal Wireless Thermocouple
zSeries
zSeries wireless End Devices
UWRTD
UWRTD Universal Wireless RTD
zED-P
zSeries wireless End Devices

The zSeries DIN Rail Monitor & Controller can monitor up to eight (8) wireless sensors. The compact instrument connects directly to an Ethernet network and the Internet and features Newport’s award- winning embedded Web Server. It is easily configured and monitored with a Web browser over the Ethernet network or the Internet. Alternatively, the wiDR monitor-controller can instead be connected to the USB port of a single computer with a “USB Ethernet Adapter” that are inexpensive and widely available.

Monitor and Alarm
The wiDR monitor-controller comes standard with a choice of either two Form C relays, or two SSR’s (solid state relays) that can be used for control functions or alarms. The wiDR can monitor alarm conditions for any or all of the wireless sensors. For example, the wiDR can be set up to trip an alarm if any one of the sensors indicated it was above or below a pre-set alarm point.

Monitor & Control Locally and Over the Internet
The new Omega zSeries wireless monitoring and control system provides local monitoring and control, along with remote Web-based monitoring of temperature from thermocouples, RTD’s, and semiconductor sensors.

The wireless sensors can transmit up to 1000 meters (3280’) -- without obstructions or interference, to a wiSeries monitor-controller connected directly to an Ethernet network and the Internet.

The wireless system complies with IEEE 802.15.4 operating at 2.4 GHz.The Omega zSeries system let’s you monitor and record temperature, relative humidity, and barometric pressure over an Ethernet network or the Internet without any special software--just your Web Browser.

Wireless Sensors
Omega offers a wide and growing selection of wireless sensors for a variety of applications. Depending on application, the wireless sensors run on either batteries or AC power. The battery version comes with two alkaline "AA" batteries or "C" cell batteries that can last for years. The AC version comes with a universal AC Adaptor that operates on any voltage worldwide from 100 to 240 Vac, and includes a single lithium back-up battery. Wireless sensors are available with external probes appropriate for an almost unlimited variety of industrial and commercial applications.

Ethernet
The wiDR is an independent node on the network sending and receiving data in standard TCP/IP packets. It is easily configured from a Web Browser and can be password protected. From within an Ethernet LAN or over the Internet, the user simply types the IP address (such as 192.168.1.200) or an easy to remember name (such as "Oven 5" or "Chicago TestRoom") and the zSeries monitor serves a Web Page with the current readings.

Alarm and Email
The wiDR monitor-controller can trigger an alarm if variables go above or below a set point that you determine. Your alarm can be sent by email to a single user or to a group distribution list. OMEGA Enterprise Gateway software is a free and easy program for this application.The zSeries operate on any AC voltage worldwide from 100 to 240 Vac and 50 to 60 Hz.The monitor-controller connects directly to an Ethernet Network or the Internet. Unlike an RS232 or USB device, it does not require a host computer.

Embedded Webserver
The Omega zSeries wireless sensor system is easy to install, simple to operate, and features Omega’s award-winning iServer technology with an Embedded Web Server that requires no special software.
Charts and Graphs
The Omega wiDR monitor serves Active Web Pages to display real time readings and charts of temperature. You can also log data in standard data formats for use in a spreadsheet or data acquisition program such as Excel or Visual Basic.

Omega offers a free and easy to use program for logging data to Excel. The virtual chart viewed on the web page is a JAVA™ Applet that records a chart over the LAN or Internet in real time. With the Omega zSeries system there is no need to invest time and money learning a proprietary software program to log or chart the data.

Chart scales are fully adjustable on the fly. For example, the chart can display one minute, one hour, one day, one week, one month or one year. Temperature can be charted across the full span (-40 to 125°C) or within any narrow range such as (20 to 30°C). Omega offers an OPC Server software that makes it easy to integrate the zSeries wireless sensor system with many popular Data Acquisition and Automation programs offered by Omega, Wonderware, iConics, Intellution, Rockwell Automation, and National Instruments, among others.
zSeries Charts Screen Shots from zSeries
zSeries Readings
Quality and Technology
The innovative OMEGA™ zSeries features an extended one (1) YEAR warranty at no extra charge.
SPECIFICATIONS

Model wiDR-U
Input Types: UWTC "Universal Wireless Thermocouple", Type J, K, T, E, R, S, B, N, and C;
UWRTD"Universal Wireless RTD";
UWIR "Universal Wireless Infrared Sensor";
UWXL-TC and UWXL-RTD "Long Range Transmitters"
Model wiDR-zT
zSeries wireless End Devices with sensors for Temperature
Refer to individual wireless products for their specifications.
Introduction to Thermocouples
THERMOCOUPLE CHART

Input Type
Range
Accuracy
J
Iron-Constantan
-100 to 760°C (-148 to 1400°F)
±0.5% of reading or ±1.0°C (1.8°F),
whichever is greater
K
CHROMEGA™-ALOMEGA™
-100 to 1260°C (-148 to 2300°F)
±0.5% of reading or ± 1.0°C (1.8°F),
whichever is greater
T
Copper-Constantan
-200 to 400°C (-328 to 752°F)
±0.5% of reading or ±2.02°C(3.62°F),
whichever is greater
E
CHROMEGA™-Constantan
-200 to 1000°C (-328 to 1832°F)
±0.5% of reading or ±2.02°C(3.62°F),
whichever is greater
R
Pt/13%Rh-Pt
260 to 1760°C (500 to 3200°F)
±0.5% of full scale
S
Pt/10%Rh-Pt
260 to 1760°C (500 to 3200°F)
±0.5% of full scale
B
30%Rh-Pt/6%Rh-Pt
870 to 1820°C (1598 to 3308°F)
±0.5% of full scale
C
5%Re-W/26%Re-W
0 to 2315°C (32 to 4200°F)
±0.5% of full scale
N
Nicrosil-Nisil
-100 to 1260°C (-148 to 2300°F)
±0.5% of reading or ±2.02°C(3.62°F),
whichever is greater
RTD
J DIN
-200 to 600°C / -328 to 1112°F
±1°C from 0 to 400°C (32 to 752°F),
±2.5°C below 0°C
or above 400°C (752°F)
RTD
J DIN
-100 to 457°C / -148 to 854°F
±1°C from 0 to 400°C (32 to 752°F),
±2.5°C below 0°C
or above 400°C (752°F)

CONTROL OUTPUT 1 & 2
Relay: 250 Vac or 30 Vdc @ 3 A (Resistive Load); configurable for on/off
Output 1: SPDT type, can be configured as Alarm 1 output
Output 2: SPDT type, can be configured as Alarm 2 output
SSR: 20 to 265 Vac @ 0.05 - 0.5 A (Resistive Load); continuous
DC Pulse: Non-Isolated; 10 Vdc @ 20 mA

ALARM 1 & 2 (Programmable)
Type: Same as Output 1 & 2
Operation: High/low, above/below, band, latch/unlatch, normally open/normally closed and process/deviation;
front panel configurations
Analog Output (programmable): Non-Isolated, Retransmission 0 to 10 Vdc or 0 to 20 mA, 500 ohm max (Output 1 only). Accuracy is ±1% of FS when following conditions are satisfied.
1) Input is not scaled below 1% of Input FS.
2) Analog Output is not scaled below 3% of Output FS.

INTERFACE SPECIFICATIONS
Ethernet: Standards Compliance IEEE 802.3 10Base-T (RJ45)
Supported Protocols: TCP/IP, UDP, ARP, ICMP, DHCP, DNS, HTTP and Telnet
LED Indicators: Network Activity, Network Link, Diagnostics, Receive & Power
Management: Device configuration and monitoring through embedded WebServer
Embedded WEB Server: Serves WEB pages ( JAVA™ Applets) containing real-time data and live updated charts within definable time intervals.
Software: OMEGA Enterprise Gateway

WIRELESS COMMUNICATION
Standard: DSSS, IEEE 802.15.4
Frequency: 2.4 GHz (2410MHz), 12 Channels (for wiDRxx-U) 2.4 GHz (2410MHz), 16 Channels (for wiDRxx-zT)
Network Topology: Star Topology
Range:
  UWTC-1, UWRTD-1: up to 60 m (200 ft) without obstructions or interference.
  UWTC-2, UWRTD-2, UWIR-2-NEMA: up to 120 m (400 ft) without obstructions or interference.
  UWXL: up to 450 m (1500 ft) without obstructions or interference.
  zED-*: up to 91 m (300 ft) without obstructions or interference.
  zED-*-P, zED-*-LCD, zED-*-TC, zED-*-CCELL: up to 1000 m (3280 ft) without obstructions or interference.

GENERAL
Line Voltage/Power: 90 to 240 Vac ±10%, 50 to 400 Hz*, 110 to 375 Vdc, equivalent voltage; 4W
Low Voltage/Power Option: 12 to 36 Vdc or 24 Vac** ±10%, 3W
External power source must meet Safety Agency Approvals.
* No CE compliance above 60 Hz
** Can be safely powered but no certification for UL/CE are claimed.

Digital Filter: Programmable
Connection: Screw terminals
Environmental Conditions: 0 to 55°C (32 to 131°F) 90% RH non-condensing
Approvals: FCC: Part 15C. CE: EMC 2004/108/EC, LVD 2006/95/EC, R&TTE 1999/5/EC.
Dimensions: 93 H x 40 W x 125 D mm (3.64" H x 1.55" W x 4.93" D )
Weight:

INSULATION
Power to Output: 2300 Vac per 1 minute test
For Low Voltage/Power Option: 1500 Vac per 1 minute test
Power to Relay/SSR Outputs: 2300 Vac per 1 minute test
Relay/SSR to Relay/SSR Outputs: 2300 Vac per 1 minute test

REPLACEMENT PROBES & CALIBRATION CERTIFICATES
No need to take your unit out of service to get re-calibrated, order a calibrated probe instead.
Probes NIST Certificate

Get a NIST Traceable Calibration Certificate
with your Calibrated Replacement Probe.
가격 확인(원하는 수량을 기입하십시오.)

다른 고객님이 함께 구매하신 제품 : 이 아이콘을 클릭하시면 기존 고객들께서 이 제품을 주문할 때 함께 구매하신 제품리스트가 보입니다.

제품 번호/Desc.
수량
설명
Wireless Receiver used with UWTC Series
  
wiDR22-U
판매 상담  
배송: 
 
 
DIN Rail Wireless Monitor/Controller for UWTC units with Two Solid State Relays (SSR's): 0.5 A @ 120/240 Vac continuous, Embedded Ethernet, 90-240 Vac/dc, 50-400 Hz
  
wiDR23-U
판매 상담  
배송: 
 
 
For UWTC units with SSR and Form “C” Relay
  
wiDR24-U
판매 상담  
배송: 
 
 
For UWTC units with SSR and Pulse 10Vdc@ 20 mA (for use with external SSR)
  
wiDR33-U
판매 상담  
배송: 
 
 
For UWTC units with 2 Relays: Form “C” SPDT 3 A @ 120 Vac, 3 A @ 240 Vac
  
wiDR44-U
판매 상담  
배송: 
 
 
For UWTC units with two pulsed 10 Vdc @ 20 mA (for use with external SSR)
  
wiDR52-U
판매 상담  
배송: 
 
 
For UWTC units with analog output selectable as either control or retransmission of process value; 0 to 10 Vdc or 0 to 20 mA @ 500Ω max and SSR
  
wiDR53-U
판매 상담  
배송: 
 
 
For UWTC units with analog output 0 to 10 Vdc or 0 to 20 mA @ 500Ω max and form "C" relay
  
wiDR54-U
판매 상담  
배송: 
 
 
For UWTC units with Analog Output 0 to 10 Vdc or 0-20 mA @ 500 ohm max. and Pulsed 10Vdc @ 20 mA (for use with external SSR)
Wireless Receiver used with zSeries (zED-x)
  
wiDR22-ZT
판매 상담  
배송: 
 
 
For zSeries units with two solid state relays (SSRs): 0.5 A @ 120/240 Vac continuous
  
wiDR23-ZT
판매 상담  
배송: 
 
 
For zSeries units with SSR and form "C" relay
  
wiDR24-ZT
판매 상담  
배송: 
 
 
For zSeries units with SSR and pulsed 10 Vdc @ 20 mA (for use with external SSR)
  
wiDR54-ZT
판매 상담  
배송: 
 
 
For zSeries units with analog output 0 to 10 Vdc or 0 to 20 mA @ 500Ω max and pulsed 10 Vdc @ 20 mA (for use with external SSR) and SSR
UWTC Wireless End Devices
Click to expand/minimize a list of what others bought with theUWTC-1
UWTC-1
판매 상담  
배송: 
 
 
Wireless thermocouple connector (standard distance)
Click to expand/minimize a list of what others bought with theUWTC-2
UWTC-2
572,450원
배송: 4 주
 
Wireless thermocouple connector (Extended distance)
  
UWRTD-1
판매 상담  
배송: 
 
 
Wireless RTD connector (standard distance)
  
UWRTD-2
604,620원
배송: 8 주
 
Wireless RTD connector (extended distance)
  
UWRTD-2-NEMA
753,330원
배송: 8 주
 
Wireless RTD Transmitter with NEMA Enclosure
Click to expand/minimize a list of what others bought with theUWIR-2-NEMA
UWIR-2-NEMA
판매 상담  
배송: 
 
 
Wireless IR Transmitter with NEMA Enclosure
  
UWXL-24-TC
판매 상담  
배송: 
 
 
Wireless thermocouple transmitter
  
UWXL-24-RTD
1,136,340원
배송: 2 주
 
Wireless RTD (Pt100) transmitter
Compact Wireless End Device
Click to expand/minimize a list of what others bought with thezED-T
zED-T
판매 상담  
배송: 
 
 
Internal Temperature Sensor
Click to expand/minimize a list of what others bought with thezED-T-TP1
zED-T-TP1
판매 상담  
배송: 
 
 
Internal Temperature Sensor and External Temperature Sensor with Stick Probe
Click to expand/minimize a list of what others bought with thezED-T-TP2
zED-T-TP2
판매 상담  
배송: 
 
 
Internal Temperature Sensor and External Temperature Sensor with Lug Mount Probe
High Power, AC Powered Wireless End Device
  
zED-TP1-P
판매 상담  
배송: 
 
 
External Temperature sensor with Stick Probe
  
zED-TP2-P
판매 상담  
배송: 
 
 
External Temperature sensor with Lug Mount Probe
Click to expand/minimize a list of what others bought with thezED-TC-P
zED-TC-P
판매 상담  
배송: 
 
 
Dual Thermocouple input
High Power, AC Powered Wireless End Device, with LCD Display
  
zED-TP1-LCD
판매 상담  
배송: 
 
 
External Temp. sensor with Stick Probe
  
zED-TP2-LCD
판매 상담  
배송: 
 
 
External Temp. sensor with Lug Mount Probe
  
zED-TC-LCD
판매 상담  
배송: 
 
 
Dual Thermocouple input
Accessories
Click to expand/minimize a list of what others bought with theRAIL-35-2
RAIL-35-2
50,020원
배송: 2 주
 
2m (6.5') section of 35 mm DIN rail
  
wi-CABLE-1
13,080원
배송: 5 주
 
Replacement Antenna Extension Cable 304 mm (12"), for wiDR end devices
  
wi-CABLE-3
판매 상담  
배송: 
 
 
Optional Antenna Extension Cable 0.9 m (3'), for wiDR end devices
Replacement Probes
  
zTP1
판매 상담  
배송: 
 
 
Replacement External Stick Probe with Temperature Sensor, cable 3m (10 ft), for Compact End Devices
Click to expand/minimize a list of what others bought with thezTP1-P
zTP1-P
133,340원
배송: 2 주
 
Replacement External Stick Probe with Temperature Sensor, cable 3m (10 ft), for High Power End Devices
  
zTP2
판매 상담  
배송: 
 
 
Replacement External Lug Mount Probe with Temperature Sensor, cable 3m (10 ft), for Compact End Devices
  
zTP2-P
133,340원
배송: 8 주
 
Replacement External Lug Mount Probe with Temperature Sensor, cable 3m (10 ft), for High Power End Devices
Calibrated Replacement Probes, including Calibration Certificate
  
zTP1-CAL-3-T
판매 상담  
배송: 
 
 
Replacement External Stick Probe with Temperature Sensor, cable 3m (10 ft) with NIST Traceable Calibration Certificate. Three (3) Temperature Points
  
zTP1-P-CAL-3-T
판매 상담  
배송: 
 
 
Replacement External Stick Probe with Temperature Sensor, cable 3m (10 ft) with NIST Traceable Calibration Certificate. Three (3) Temperature Points
  
zTP2-CAL-3-T
판매 상담  
배송: 
 
 
Replacement External Lug Mount Probe with Temperature Sensor, cable 3m (10 ft) with NIST Traceable Calibration Certificate. Three (3) Temperature Points.
  
zTP2-P-CAL-3-T
판매 상담  
배송: 
 
 
Replacement External Lug Mount Probe with Temperature Sensor, cable 3m (10 ft) with NIST Traceable Calibration Certificate. Three (3) Temperature Points.
모든 가격은 원화로 표시되어 있습니다.
참고: A complete wireless system requires at least: one (1) Receiver (wiDRxx-zT) and one (1) End Device (zED-x).
A complete UWTC wireless system requires at least: one (1) Receiver (wiDRxx-U) and one (1) End Device (UWTC-x).

Note: Because of transmission frequency regulations, these products may only be used in the United States, Canada and Europe.

Ordering Example: For one (1) Wireless DIN Rail Monitor/Controller Receiver with 2 Relays wiDR33-U and two (2) Universal Thermocouple End Devices UWTC-2 : $395 + $135 x 2 = $665 .

Other outputs options are available, please contact our Sales Department.
For Low Power Option (12 to 36 Vdc, 24Vac) add -DC to end of part number: wiDR33-U-DC $395 + 25 = $420

제품 메뉴얼:

다운로드 wiDRxx-zT Series - Wireless DIN Rail Monitor and Controller
다운로드 wiDR-U Series - Wireless DIN Rail Monitor and Controller
We noticed you are from the US. Visit your local site for regional offers and live support.