CLAMP-FREE CONNECTIONS FOR SOFT TUBING Now you can make secure, leak-free connections to soft, walled tubing without hose clamps or tools. Soft tube fittings make it easy for anyone to make a reliable connection every time. The soft tube stem makes a 360° seal on the tubing ID. Then the self-adjusting sleeve secures the tubing from pulling out or blowing off.
LABORATORY APPLICATIONS Polypropylene fittings meet lab requirements for chemical resistance. Easy to assemble Soft tube fittings are ideal for the changing needs of a lab.
FITTING SPECIFICATIONS Pressure: Maximum operating pressure of fitting: 120 psi, 8.3 Bar Temperature: 0°C to 82°C continuous 32°F to 180°F continuous Materials: Body–Polypropylene, Sleeve–Delrin Acetal Color: Gray; others available TUBING SPECIFICATIONS Types: 50-90 durometer, vinyl, FKM , urethane, neoprene, Tygon Sizes: 1/4" ID x 3/8" OD & 1/16" wall 3/8" ID x 1/2" OD & 1/16" wall 1/2" ID x 3/4" OD & 1/8" wall
Please download full product specifications below under Related Links
† 모든 가격은 원화로 표시되어 있습니다. 참고: OMEGA can solve your special fitting needs. Our engineers will work with you on your application.