For Determining the Magnitude and Angle of Unknown Stress
Solder Pad or Ribbon Lead Terminations
Broad Temperature Range
Encapsulated for Added Durability
Clear Alignment Marks
설명
This product has been discontinued. While we are finishing development of a new pre-wired gage, please see
the 45° Planar Rosettse for complete details, or contact our Pressure department for more information..
OMEGA™ strain gage rosettes are available in a variety of different
models to cover most strain measurement applications.
The rugged construction and flexibility make these general purpose
strain gages suitable for static and dynamic measurement with
a high degree of accuracy. The measuring grid is formed by
etching Constantan foil, which is then completely sealed in
a carrier medium composed of polyimide film. Either ribbon leads
or solder pad termination style strain gages are available.
Standard strain gages have temperature coefficients matched to
either steel of aluminum.
† 모든 가격은 원화로 표시되어 있습니다. 참고: Each package of strain gages is supplied with calibration data showing the gage factor for the gages in the package.