장바구니  |  연락하기  |  도움  | 
1588 8983  | 
전화번호: 1588 8983
계좌번호:하나 은행 455-910025-42804

High accuracy Wireless Temperature and Humidity Data Loggers

OM-EL-WIFI Series

Wireless Temperature and Humidity Data Loggers | Omega Engineering | OM-EL-WIFI Series
신제품

298,900원 OM-EL-WIFI-TH

1 year warranty CE
  • OM-EL-WIFI-T Wireless Temperature Data Logger with Internal Temperature Sensor
  • OM-EL-WIFI-TH Wireless Temperature/Humidity Data Logger
  • OM-EL-WIFI-TP Single Channel and OM-EL-WIFI-DTP-PLUS Dual Channel Wireless Temperature Data Logger with Removeable Thermistor Probes
  • OM-EL-WIFI-TC Single Channel and OM-EL-WIFI-DTC Dual Channel Thermocouple Input Temperature Data Loggers
  • High Accuracy Models (OM-EL-WIFI-T-PLUS,
    OM-EL-WIFI-TH-PLUS, OM-EL-WIFI-TP-PLUS,
    OM-EL-WIFI-DTP-PLUS)
  • WiFi Capability and Integrated Display
  • Wireless Connectivity to PC Via WiFi
  • WiFi Connection Indicator
  • 802.11b Compliant
  • Easy Set-Up Using Free PC Software Download from omega.com
  • View and Analyze Multiple Data Loggers Using the PC Application, Including Immediate Graphing of Historic Data
  • Large Memory–Stores All Data Even if WiFi is Temporarily Disconnected
  • Rechargeable Internal Lithium Polymer Battery
  • USB Port Used for Recharging
  • Low Battery Indicator
  • Configurable High and Low Alarms with Indicator
  • Maximum and Minimum Readings
데이터 로거 - 관련 제품 보기

설명

The OM-EL-WIFI-TH wireless temperature/humidity data logger measures the temperature and humidity of the environment in which it is situated via internal sensors. The OM-EL-WIFI-TP (single channel) and OM-EL-WIFI-DTP-PLUS (dual channel) wireless temperature data loggers measures temperature via the included removable thermistor temperature probes. The OM-EL-WIFI-T wireless temperature data logger measures temperature via an internal sensor. The OM-EL-WIFI-TC (single channel) and OM-EL-WIFI-DTC (dual channel) wireless thermocouple input temperature data loggers accept a type J, K, T or N thermocouples. Data is transmitted wirelessly via a WiFi network to a PC and viewed using a free software package.

During configuration the data logger will search for an existing wireless network while physically connected to the PC. It can then be placed anywhere within range of the network. If the data logger temporarily loses connectivity with the network, it will log readings until it is able to communicate again with the PC application (max 60 days at 10 second sample interval for OM-EL-WIFI-TH); (max 120 days at 10 second simple interval OM-EL-WIFI-TP, OM-EL-WIFI-T and OM-EL-WIFI-TC; (max 30 days at 10 second sample interval for OM-EL-WIFI-DTC and OM-EL-WIFI-DTP-PLUS). The range of the data logger can be increased by using WiFi extenders. The probe on the OM-EL-WIFI-TP and OM-EL-WIFI-DTP-PLUS can be used in a wide range of temperature situations e.g. manufacturing processes, cold storage and hot storage.

The OM-EL-WIFI Series are low powered battery devices. When configured using typical sampling periods (e.g. once every 60 seconds) the data logger will operate for over one year. The battery can then be recharged via a PC or USB 5V wall adaptor using the USB lead provided. The battery is safely charged when the unit is operating between 0 to 40°C (32 to 104°F). It is protected against charging outside this temperature range. Data logger readings may be inaccurate during battery charging.

With the OM-EL-WIFI Series the software installed on the PC will allow set-up, data logging and data review. Set-up features will include data logger name, °C/°F, sample rate, and high/low alarms. Once configured, historic data can be viewed via the graphing tool or exported into Excel. This software is available for free from OMEGA. The OM-EL-WIFI-TP (single channel) and OM-EL-WIFI-DTP-PLUS (dual channel) wireless temperature data loggers are supplied with removable thermistor temperature probes. The probe can be attached to a wall or other flat surface using the included mounting bracket (probe clips into the bracket).

Specifications
OM-EL-WIFI-TH
Temperature Measurement Range: -20 to 60ºC (-4 to 140ºF)
Temperature Resolution: 0.5ºC (1.0ºF) display; 0.1°C (0.1°F) graphed/saved data (recorded)
Temperature Accuracy (Overall Error Between 5 and 60ºC): ±0.3ºC typical
Humidity Measurement Range: 0 to 100% RH
Humidity Resolution: 1% RH (display and recorded)
Humidity Accuracy (Overall Error Between 20 and 80% RH): ±2.5% RH typical
Memory: 500,000 temperature and 500,000 humidity readings

OM-EL-WIFI-TP, OM-EL-WIFI-TP-PLUS, OM-EL-WIFI-DTP-PLUS
Operating Temperature Range (Data Logger): -20 to 60ºC (-4 to 140ºF)
Probe Temperature Measurement Range: -40 to 125ºC (-40 to 257ºF)
Temperature Resolution:
    OM-EL-WIFI-TP: 0.1ºC (0.1ºF) display and recorded
    OM-EL-WIFI-TP-PLUS, OM-EL-WIFI-DTP-PLUS: 0.01ºC (0.01ºF) display and recorded
Temperature Accuracy (Overall Error):
    OM-EL-WIFI-TP: ±0.6ºC typical, ±1.0ºC maximum
    OM-EL-WIFI-TP-PLUS: ±0.1ºC typical, ±0.3ºC maximum
    OM-EL-WIFI-DTP-PLUS: ±0.2ºC typical, ±0.6ºC maximum
Probe Clip Operating Temperature Range: -40 to 100ºC (-40 to 212ºF)
Memory: 1,000,000 temperature readings
Temperature Probe (Thermistor):
OM-EL-WIFI-TP, OM-EL-WIFI-TP-PLUS, OM-EL-WIFI-DTP-PLUS:
High temperature flexible cable with 304 SS end cap
Probe Dimensions:
    OM-EL-WIFI-TP: Cable length, 50 cm (19.7"); end cap, 25 x 4.8 mm dia (1 x 0.188")
    OM-EL-WIFI-TP-PLUS, OM-EL-WIFI-DTP-PLUS: Cable length, 300 cm (118.1");
    end cap, 75 x 4.95 mm dia (2.95 x 0.19")

OM-EL-WIFI-T
Temperature Measurement Range: -20 to 60ºC (-4 to 140ºF)
Temperature Resolution: 0.1ºC (0.1ºF) display and recorded
Temperature Accuracy (Overall Error Between -10 and 60ºC): ±1.0ºC typical
Memory: 1,000,000 temperature readings

OM-EL-WIFI-TC, OM-EL-WIFI-DTC
Temperature Measurement Range:
    Type K: -200 to 1350ºC (-328 to 2462ºF)
    Type J: -200 to 1190ºC (-328 to 2174ºF)
    Type T: -200 to 390ºC (-328 to 734ºF)
    Type N: -270 to 1300ºC (-454 to 2372ºF)
Resolution (-99.9 to 999.9ºC or ºF): 0.1ºC (0.1ºF) display and recorded
Accuracy: ±1.5ºC (±2.7ºF)
Thermocouple Connection: Female subminiature connector
Memory: 1,000,000 temperature readings
Operating Temperature Range (Data Logger): -20 to 60ºC (-4 to 140ºF)

General
Power: Rechargeable internal lithium polymer battery
Battery Life: 1 year typical
USB Supply Voltage: 4.5 Vdc minimum, 5.5 Vdc maximum
Logging Rate: 1 reading every 10 sec to 1 every 10 hours
Software: WIN XP/VISTA/7/10 (32-bit or 64-bit), download from omega.com
Weight: 43 g (1.5 oz)
Dimensions (with Mounting Bracket Attached):
97.3 H x 71.3 W x 26.36 mm D (3.8 x 2.8 x 1.04")

Note: Because of transmission frequency regulations, these products may only be used in the United States, Canada and Europe.
가격 확인(원하는 수량을 기입하십시오.)

다른 고객님이 함께 구매하신 제품 : 이 아이콘을 클릭하시면 기존 고객들께서 이 제품을 주문할 때 함께 구매하신 제품리스트가 보입니다.

제품 번호/Desc.
수량
설명
Quick Ship
Click to expand/minimize a list of what others bought with theOM-EL-WIFI-TH
OM-EL-WIFI-TH
298,900원
배송: 2 주
 
Temperature and humidity data logger
Quick Ship
Click to expand/minimize a list of what others bought with theOM-EL-WIFI-TH-PLUS
OM-EL-WIFI-TH-PLUS
415,710원
배송: 2 주
 
High accuracy WiFi temperature and humidity data logger
Quick Ship
  
OM-EL-WIFI-TP
213,220원
배송: 2 주
 
Temperature data logger with removable thermistor probe
Quick Ship
  
OM-EL-WIFI-TP-PLUS
355,370원
배송: 7 주
 
High accuracy WiFi temperature data logger with removable thermistor probe
Quick Ship
  
OM-EL-WIFI-DTP-PLUS
502,880원
배송: 7 주
 
High accuracy dual channel WiFi temperature data logger with removable thermistor probes
Quick Ship
  
OM-EL-WIFI-T
140,810원
배송: 2 주
 
WiFi temperature data logger with internal temperature sensor
Quick Ship
  
OM-EL-WIFI-T-PLUS
213,220원
배송: 7 주
 
High accuracy WiFi temperature data logger with internal temperature sensor
Quick Ship
Click to expand/minimize a list of what others bought with theOM-EL-WIFI-TC
OM-EL-WIFI-TC
334,770원
배송: 2 주
 
WiFi thermocouple input temperature data logger
Quick Ship
  
OM-EL-WIFI-DTC
442,530원
배송: 5 주
 
WiFi dual channel thermocouple input temperature data logger
Accessories
Quick Ship
Click to expand/minimize a list of what others bought with theOM-EL-WIFI-ADAPTOR
OM-EL-WIFI-ADAPTOR
21,190원
배송: 2 주
 
USB power adaptor for recharging any OM-EL-WIFI series data logger (120 Vac input, 5 Vdc/1 A output via standard size USB type A connector)
Quick Ship
  
OM-EL-PROBE-EXT-CAB-1.5M
15,080원
배송: 7 주
 
Thermistor probe extension cable, 1.5 m (5') for OM-EL-WIFI-TP and OM-EL-WIFI-TP-PLUS
Quick Ship
  
OM-EL-PROBE-EXT-CAB-5M
20,840원
배송: 7 주
 
Thermistor probe extension cable, 5 m (16.5') for OM-EL-WIFI-TP and OM-EL-WIFI-TP-PLUS
Quick Ship
  
OM-EL-PROBE-EXT-CAB-10M
23,810원
배송: 7 주
 
Thermistor probe extension cable, 10 m (33') for OM-EL-WIFI-TP and OM-EL-WIFI-TP-PLUS
Quick Ship
  
OM-EL-WIFI-ALERT
262,840원
배송: 2 주
 
Audible and visual alarm for OM-EL-WIFI Series data loggers
모든 가격은 원화로 표시되어 있습니다.
참고: Comes complete with wall mount bracket, 0.6 m (2') USB cable and quick start guide. Download software free at omega.com
OM-EL-WIFI-TC includes one type K beaded wire thermocouple. OM-EL-WIFI-DTC includes two type K beaded wire thermocouples.

This product page contains items that either have a Lithium Battery installed in the equipment or have a Lithium Battery packed with the equipment. These items as being regulated for air transportation. The following applies:
• No FX1D, FX2D or FX3D can be used as a ship method.
• Only UPS1, UPS2 or UPS3 is authorized.
• For International shipments UPS and DHL can be used. For DHL internationally – Omega only has permission to ship Lithium Batteries no other Hazardous Material.
주문 예: (1) OM-EL-WIFI-TH WiFi temperature and humidity data logger, 298,900원

제품 메뉴얼:

다운로드 OM-EL-WIFI-TH - Temp-Humidity Datalogger
다운로드 OM-EL-WIFI-TP - Quick Start Manual - Temp Logger
다운로드 OM-EL-WIFI-TP - Temperature Data Logger
다운로드 OM-EL-WIFI-TH - Temp/Humidity Data Logger
다운로드 Wireless Temperature Data Logger with Internal Sensor
다운로드 Wireless Temperature/Humidity Data Logger
다운로드 Wireless Temperature Data Logger with Removeable Thermistor Probe
다운로드 WiFi Thermocouple Data Logging Sensor