페이지 하단에서 가격을 확인하세요.
설명
The OM-CP-OCTVOLT are low cost, high resolution, miniature battery powered, stand-alone voltage input data loggers. In addition, the OM-CP-OCTVOLT allows the user to store user defined engineering units into the device as well as scale factors and offset values. This enables the user to easily linearize and scale any transducer that provides a voltage to any user required units automatically. This is for ideal scaling a voltage output. This all-in-one compact, portable, easy to use device will measure and record up to 16,383 voltage measurements per channel.INPUT RANGES | OM-CP-OCTVOLT-100MV | OM-CP-OCTVOLT-2.5V | OM-CP-OCTVOLT | OM-CP-OCTVOLT-30V |
Nominal Input Range | ±100 mV | 0 to 2.5 V | 0 to 15 V | 0 to 30 |
Measurement Range | ±150 mV | -0.25 to 2.75 V | -1.0 to 16.0 V | -2.0 to 32.0 V |
Resolution | 5 uV | 0.1 mV | 0.5 mV | 1.0 mV |
Accuracy | ±0.01% FSR | ±0.01% FSR | ±0.1% FSR | ±0.1% FSR |
Input Impedance | >1 KΩ* | >1 KΩ* | >10 KΩ | >10 KΩ |
Overload Protection | ±5 V | ±5 V | ±30 V | ±48 V |
제품 메뉴얼: