OM-CP-OCTTHERMOVAULT
8-Channel Oven Data Logger
페이지 하단에서 가격을 확인하세요.
-
Programmable Start Time
-
Reusable
-
Automatic Cold junction Compensation
-
Programmable Engineering Units
-
Withstands Oven Temperature up to 350°C (662°F) for up to 25 Minutes
설명
The OM-CP-OCTTHERMOVAULT series has been discontinued.
.
Oven temperature profiling can help ensure that a quality product
is consistently produced. Profiling enables users to optimize their
process, prove process control and make corrections to a process
when required.
This eight channel thermally
insulated, battery powered, oven temperature recorder is able to
withstand extreme temperatures. The OM-CP-OCTTHERMOVAULT can withstand
oven temperatures of up to 350ºC (662ºF) for up to 25 minutes when properly sealed. Its
stainless steel enclosure and thermal properties lend itself to be
the ideal temperature recording device for applications such as
powder coating cure ovens, wet coating cure ovens, batch ovens
and conveyor ovens. The external thermocouple probes
provide accurate temperature measurements, with fast response
times. Our user-friendly software easily downloads the data to a
computer, where the readings may be displayed in degrees Celsius,
degrees Fahrenheit, Kelvin or Rankine.
The software allows the user to view all data points or a range of data
points and a summary of the data being viewed for calculations such
as Mean Kinetic Temperature (MKT). If additional analysis of the data
needs to be performed, the data can be easily exported to Excel®
by simply clicking a button.
Data retrieval is simple. Plug the device into an available COM port
and our easy-to-use software does the rest. The software converts a PC into a real-time strip chart recorder. Data can be printed in graphical and
tabular format or exported to a text or Microsoft Excel file.
Specifications
INTERNAL CHANNEL
Temperature Range: -20ºC to 60ºC (-4 to 140ºF)
Temperature Resolution: 0.05ºC
Calibrated Accuracy: ±0.5ºC (0 to 50ºC)
8 REMOTE CHANNELS
Thermocouple Types: J, K, T, E, R, S, B, N
Thermocouple Connection: Female subminiature (SMP)
Cold Junction Compensation: Automatic,
based on internal channel
Start Modes: Software programmable immediate start
or delay start
up to six months in advance
Real Time Recording: May be used with PC to monitor
and record data in real time
Memory: 500,000 readings per channel,
channels
can be disabled to increase memory
Recording Internal: 4 readings per
second up to 1 every 24 hours
Calibration: Digital calibration through software
Calibration Date: Automatically recorded within device
Battery Type: 9 V lithium battery (included)
or external
power via included ac adaptor
Battery Life: 18 months typical
Data Format: Date and time stamped ºC, ºF, ºK, ºR; V, mV, V
Time Accuracy: ±1 minute/month (at 20ºC, RS232 port not in use)
Computer Interface: PC serial or USB
(cable required); 115,200 baud
Software: XP SP3/Vista/7 and 8
(32-bit and 64-bit)
Operating Environment:
OM-CP-OCTTHERMOVAULT System:
-20 to 350°C (-4 to 662°F);
see table for temperature
vs. duration on PDF,
0 to 95% RH non-condensing
Internal OM-CP-OCTTEMP-A Data Logger:
-20 to 55°C, 0 to 95% RH non-condensing
Dimensions: (231mm x 149mm x 62mm)
9.1 x 5.9 x 2.45" Not including hardware
Weight: 4.07 kg (8.98 lb)
† 모든 가격은 원화로 표시되어 있습니다.
참고: Operator’s manual and USB cable are included with the OM-CP-IFC200 Windows software (required to operate the data logger and sold separately). OM-CP-OCTTHERMOVAULT includes 8 type K thermocouples (glass braid insulation, 24 AWG, 72" length).
제품 메뉴얼:
다운로드
OM-CP Series - Data Logger Quickstart Guide
다운로드
OM-CP Series - Data Logger and Software User Guide