Stainless Steel Construction for Units Above 25 lb Capacity
설명
This Series is dicontinued. Please see the
LCFL Series or LCFD Series as possible substitutes or contact engineering for assistance.
OMEGA’s LCFA Series load cell is a reliable and accurate load sensor. It is constructed of high quality 17-4 ph stainless steel which assures accurate and repeatable measurements (units of 25 lb capacity and under are constructed of aluminum). The internal construction of these load cells consists of a full four-arm Wheatstone bridge, which assures excellent long term accuracy from 10 grams to 10,000 lb.
† 모든 가격은 원화로 표시되어 있습니다. 참고: Ranges 50 pounds and up are made from17-4 ph stainless steel. Ranges 25 lb and below are of Aluminum construction.