Programmable Temperature Compensation and TDS Conversion Factors
12 to 24 Vdc/ac Powered
설명
The CDCN-5800 model has been discontinued. Please see the DPU91-Conductivity Series as a possible alternative or contact our Flow Engineering Department.
The CDCN-5800 conductivity/resistivity indicator can accommodate a complete range of applications without factory configuration. Software menu control of temperature compensation, plus options to display µS, mS, K½, M½ or PPM (TDS) provide a wide dynamic range of operation. Linearity is assured over a wide range without the need for troublesome platinized or graphite electrodes, thanks to state-of-the-art electronics.
† 모든 가격은 원화로 표시되어 있습니다. 참고: Comes complete with operator's manual.