† 모든 가격은 원화로 표시되어 있습니다.
참고: Specifications shown are typical and are meant only as a guide. Field testing is recommended to find the actual values in the given application. FEP is clear in color and can be heat sealed and heat bonded. Sold in standard lengths of 25, 50, and 100 ft. FEP packages have no splices. Consult Sales for available non-standard colors.
주문 예: (1) TYTF-332132-100 3/32 OD (in), 1/32 ID (in) tubing, 100 ft, 142,070원