장바구니  |  연락하기  |  도움  | 
1588 8983  | 
전화번호: 1588 8983
계좌번호:하나은행 201-910031-70804

Field Adjustable Length Thermocouple Probe

TCCTL Series

Cut To Length Thermocouple Probe, TCCTL, Field adjustable | TCCTL Series

Cut To Length Thermocouple Probe, TCCTL, Field adjustable

115,450원 TCCTL-J-14U-24-40-TT

  • Field Cutable to the Length Needed Using a Tubing Cutter [76 mm (3") Length Minimum]
  • Available in All Base Metal Thermocouple Calibrations (Types J, K, T, E and N)
  • 6 and 4.5 mm (1/4 and 3/16") Diameters Standard
  • PFA and Two Fiberglass Insulated Cable Options Available
  • 300 Series Stainless Steel Sheath
  • Standard Length is 600 mm (24")
  • Large Variety of Mounting and Terminating Options Available
  • Available in Three Temperature Ranges:
  • Standard Type TT PFA insulated cables (Maximum Temperature 260°C (500°F))
  • Type GG Fiberglass Insulated Cables (Maximum Temperature 482°C (900°F))
  • Type HH Fiberglass Insulated Cables (Maximum Temperature 540°C (1000°F)) (Note: Type HH Not Available in Type T)
써모커플 & RTD - 관련 제품 보기

설명

The Model TCCTL “Cut-To-Length” thermocouples can be used for a wide variety of applications including:
  • For sudden or temporary measurements
  • Emergency replacements for existing thermocouples
  • The 1/4” and 6mm diameter thermocouples can be used in standard thermowells
  • With compression fittings and other accessories

  • These thermocouples can be customized to the needed length (75mm or 3” minimum) using a standard tube cutter, being careful not to cut into the extension wire insulation. Adding compression or spring loading fittings allows the thermocouple to be adapted to a wide variety of immersion type applications.
    가격 확인(원하는 수량을 기입하십시오.)
    제품 번호/Desc.
    수량
    설명
    Standard Probes (24 inch long, 40 inch Long PFA Insulated Cable (Max Temp 260°C, 500°F)
    TCCTL-J-14U-24-40-TT
    115,450원
    배송: 6 주
     
    1/4 inch Diameter, Type J, PFA Insulated Cable
    TCCTL-J-316U-24-40-TT
    113,220원
    배송: 6 주
     
    3/16 inch Diameter, Type J, PFA Insulated Cable
    TCCTL-K-14U-24-40-TT
    113,220원
    배송: 6 주
     
    1/4 inch Diameter, Type K, PFA Insulated Cable
    TCCTL-K-316U-24-40-TT
    115,450원
    배송: 6 주
     
    3/16 inch Diameter, Type K, PFA Insulated Cable
    TCCTL-T-14U-24-40-TT
    113,220원
    배송: 6 주
     
    1/4 inch Diameter, Type T, PFA Insulated Cable
    TCCTL-T-316U-24-40-TT
    113,220원
    배송: 6 주
     
    3/16 inch Diameter, Type T, PFA Insulated Cable
    TCCTL-E-14U-24-40-TT
    115,450원
    배송: 2 주
     
    1/4 inch Diameter, Type E, PFA Insulated Cable
    TCCTL-E-316U-24-40-TT
    113,220원
    배송: 6 주
     
    3/16 inch Diameter, Type E, PFA Insulated Cable
    TCCTL-N-14U-24-40-TT
    113,220원
    배송: 6 주
     
    1/4 inch Diameter, Type N, PFA Insulated Cable
    TCCTL-N-316U-24-40-TT
    판매 상담  
    배송: 
     
     
    3/16 inch Diameter, Type N, PFA Insulated Cable
    Metric Probes (600 mm Long, 1 mm Long PFA Insulated Cable (Max Temp 260°C, 500°F)
    TCCTL-J-6U-600-1-TT
    115,450원
    배송: 6 주
     
    6 mm Diameter, Type J, PFA Insulated Cable
    TCCTL-J-45U-600-1-TT
    판매 상담  
    배송: 
     
     
    4.5 mm Diameter , Type J, PFA Insulated Cable
    TCCTL-K-6U-600-1-TT
    판매 상담  
    배송: 
     
     
    6 mm Diameter, Type K, PFA Insulated Cable
    TCCTL-K-45U-600-1-TT
    판매 상담  
    배송: 
     
     
    4.5 mm Diameter, Type K, PFA Insulated Cable
    TCCTL-T-6U-600-1-TT
    113,220원
    배송: 6 주
     
    6 mm Diameter, Type T, PFA Insulated Cable
    TCCTL-T-45U-600-1-TT
    판매 상담  
    배송: 
     
     
    4.5 mm Diameter, Type T, PFA Insulated Cable
    TCCTL-E-6U-600-1-TT
    판매 상담  
    배송: 
     
     
    6 mm Diameter, Type E, PFA Insulated Cable
    TCCTL-E-45U-600-1-TT
    판매 상담  
    배송: 
     
     
    4.5 mm Diameter, Type E, PFA Insulated Cable
    TCCTL-N-6U-600-1-TT
    판매 상담  
    배송: 
     
     
    6 mm Diameter, Type N, PFA Insulated Cable
    TCCTL-N-45U-600-1-TT
    판매 상담  
    배송: 
     
     
    4.5 mm Diameter, Type N, PFA Insulated Cable
    모든 가격은 원화로 표시되어 있습니다.
    참고: For 482°C (900°F) Fiberglass cable insulation, change “TT” to “GG” in model number (same price). For 540°C (1000°F) Fiberglass cable insulation, change “TT” to “HH” in model number and add $14 to the price. For a grounded thermocouple tip, change the “U” in the model number to “G” at no additional charge. Note, these cut to length thermocouples are not available in 3mm or 1/8" diameter versions.

    Options: Add a standard sized connector by adding “-OTPW” to the model number for additional cost. Add a miniature connector by adding “-SMPW” to the model number for additional cost.

    Accessories: Stainless Steel and Brass compression fittings are available for mounting, see “SSLK or BRLK” fittings.

    주문 예: (1) TCCTL-J-14U-24-40-TT 1/4, 115,450원  plus (1) TCCTL-J-6U-600-1-TT 6mm Diameter x 600mm Long Type J Thermocouple with 1 meter Long PFA Insulated Cable, 115,450원, 115,450 + 115,450 = 230,900원

    제품 번호 생성기

    제품 옵션을 선택하세요
    옵션 선택:


    (1) Thermocouple Type 선택하기:
    J : Iron/Constantan
    K : Chromel/Alumel
    T : Copper/Constantan
    E : Chromel/Alumel
    N : Nicrosil/Nisil

    (2) Probe Outside Diameter 선택하기:
    1/4 : 1/4 Inch
    3/16 : 3/16 Inch
    6 : 6 mm
    45 : 4.5mm

    (3) Junction Type 선택하기:
    U : Ungrounded
    G : Grounded

    (4) Probe Length 선택하기:
    24 : 24 Inches
    600 : 600 mm

    (5) Cable Length 선택하기:
    40 : 40 Inches
    1 : 1 meter

    (6) Cable Type 선택하기:
    TT : PFA Insulated (260C or 500F Max)
    GG : Fiberglass Insulated (482C or 900F Max)
    HH : Fiberglass Insulated (540C or 1000F Max) Not Available in Type T
    참고: 제품 구성 시 ‘판매 상담’으로 표시되어있는 제품은 영업부와 상담하십시오.
    We noticed you are from the US. Visit your local site for regional offers and live support.