페이지 하단에서 가격을 확인하세요.
설명
OMEGALUX™ SRF cable is ideal for keeping metal and plastic pipes warm in commercial construction, institutional buildings and some industrial freeze protection applications. SRF cable is constructed of a self-regulating polymer core that varies its output along its entire length, saving energy and eliminating hot spots along the pipe. The parallel construction makes it easier to install than zone or series types of cable since it can be cut to length at any point on the pipe. It can be overlapped without overheating the cable.TYPE SRF | Output at Rated Voltage at 50°F |
|||
Tinned Copper Braid Model No. |
Tinned Copper Braid and TPR Overcoat (-CR) Model No. |
Watts/Ft. | Volts | Wt. lbs./1000' |
SRF3-1C SRF3-2C | SRF3-1CR SRF3-2CR | 3 3 | 120 208-277 | 64 64 |
SRF5-1C SRF5-2C | SRF5-1CR SRF5-2CR | 5 5 | 120 208-277 | 64 64 |
SRF8-1C SRF8-2C | SRF8-1CR SRF8-2CR | 8 8 | 120 208-277 | 64 64 |
제품 번호 생성기