PRTFCU Series
Fast Response Copper Tip Thin Film RTD Sensors
130,200원
PRTFCU-10-2-100-1/4-6-E
-
Sensor Includes a Copper Tip Which Improves Thermal Response Time to 2 Seconds or Less (63% Response Time in Water Flowing at 3 Feet per Second).
-
Perfect for Use in Thermowells or as a Direct Immersion Sensor.
-
Can be Made in Many Sensor Configurations, and Can Be Used With a Wide Variety of Fittings and Accessories
-
Contains a Precision 100 Ohm Class B DIN Platinum Thin Film Element
-
2-, 3- or 4-Wire PFA Insulated and Jacketed Cables
-
Temperature Range: -50 to 260ºC
-
All Sensors Supplied to IEC60751/ASTM E-1137 Color Codes
RTD (PT100) 프로브, 소자 & 부속품 - 관련 제품 보기
† 모든 가격은 원화로 표시되어 있습니다.
참고:
Standard: Specify "-1/4" or "-3/16" for probe diameter in inches. To order intermediate lengths change model number, using the next longer length for price. Over 24", add $1 per inch of probe length.
Metric: Specify "-M60" for 6 mm or "-M45" for 4.5 mm for probe diameter. To order intermediate lengths change model number, using the next longer length for price. Over 600 mm, add $1 per 25 mm of probe length.
All: To order with shrink tube strain relief, specify "-ST" at the end of the model number. Probes supplied 3-wire standard, 2 and 4-wire may be ordered, consult Sales department for price and availability.
(OPTIONS SHOWN IN THIS "NOTE" ABOVE ARE PRICED IN US$)
Order male and female connector separately to create pairs.
주문 예: (1) PRTFCU-10-2-100-1/4-12-E 1/4, 134,100원
제품 번호 생성기
옵션 선택:
(1)
Probe Type 선택하기:10 : PRTF-10 Immersion Probe
11 : PRTF-11 Immersion Style Probe with Transition
13 : PRTF-13 Quick Disconnect Probe
12SL : PRTF-12SL Spring Loaded Probe with Cast Iron Head
14SL : PRTF-14SL Spring Loaded Probe with Mini Aluminum Head
18SL : PRTF-18SL Spring Loaded Probe with Aluminum Hinged Top head
19SL : PRTF-19SL Spring Loaded Probe with Sub-Mini Aluminum Head
(2)
Probe Diameter 선택하기:1/4 : 1/4 in. Diameter
3/16 : 3/16 in. Diameter
M60 : 6mm Diameter
M45 : 4.5mm Diameter
(3)
Probe Length 선택하기: 6 : 6 in. Length
9 : 9 in. Length
12 : 12 in. Length
18 : 18 in. Length
24 : 24 in. Length
150 : 150mm Length
225 : 225mm Length
300 : 300mm Length
450 : 450mm Length
600 : 600mm Length
참고: 제품 구성 시 ‘판매 상담’으로 표시되어있는 제품은 영업부와 상담하십시오.