158,130원
PRCTL-2-100-B-1/4-24-40
-
Probe Is Supplied 24" Long and Designed To Be Cut-To-Length as Needed Using a Simple Tube Cutter.
-
Great For Use As Replacement Sensors, Can Be Combined With a Wide Variety Of Spring Loaded Fittings, Compression Fittings, Connection Heads, Thermowells, Connectors or Other Accessories to Fit a Wide Variety of Applications.
-
Contains a Precision pt100 Ω DIN Platinum Thin Film Element in Either Class A or Class B Accuracies.
-
Temperature Range: -50 to 260ºC
-
All Sensors Supplied to IEC60751/ASTM E-1137 Color Codes
RTD (PT100) 프로브, 소자 & 부속품 - 관련 제품 보기
† 모든 가격은 원화로 표시되어 있습니다.
참고:
Standard Options:For sheath lengths greater than 24" change model number to length desired and add $1 per inch to the price. For wire lengths greater than 40", change model number to length desired and add $1 per foot to the price.
Metric Options: For sheath lengths greater than 600mm change model number to length desired and add $1 per 25mm to the price. For wire lengths greater than 1 meter, change model number to length desired and add $3 per meter to the price.
All:For 4 wire configuration change “2” to “3” in the model number.
(OPTIONS SHOWN IN THIS "NOTE" ABOVE ARE PRICED IN US$)
주문 예: (1) PRCTL-2-100-B-1/4-24-40 1/4, 158,130원
제품 번호 생성기
옵션 선택:
(1)
Accuracy Class 선택하기:A : Class A
B : Class B
(2)
Sheath Diameter 선택하기:1/4 : 1/4 Diameter
3/16 : 3/16 Diameter
M6 : 6mm Diameter
M4.5 : 4.5mm Diameter
(3)
Sheath Length 선택하기:24 : 24 Length
600 : 600mm Length
(4)
Cable Length 선택하기:40 : 40 Length
1 : 1 meter Length
참고: 제품 구성 시 ‘판매 상담’으로 표시되어있는 제품은 영업부와 상담하십시오.