옵션 선택:
(1)
Probe Type 선택하기:M : Closed Ended Immersion Style
L : Open Ended Air/Gas Direct Exposure Style
(2)
Sensor Accuracy 선택하기:A : Class A
1/3 : Class 1/3DIN
1/10 : Class 1/10DIN
(3)
Probe Diameter 선택하기:1/8 : 1/8 inch Diameter
1/4 : 1/4 inch Diameter
M30 : 3mm Diameter
M60 : 6mm Diameter
(4)
Probe Length 선택하기:6 : 6 inches Long
9 : 9 inches Long
12 : 12 inches Long
18 : 18 inches Long
24 : 24 inches Long
150 : 150mm Long
225 : 225mm Long
300 : 300mm Long
450 : 450mm Long
600 : 600mm Long
(5)
Mounting Thread 선택하기:0 : No Mounting Thread
1/8 : 1/8NPT Thread
1/4 : 1/4NPT Thread
3/8 : 3/8NPT Thread
1/2 : 1/2NPT Thread
M6 : 6x1mm Thread
M8 : 8x1mm Thread
M10 : 10x1mm Thread
(6)
Cable Construction 선택하기:P : PVC Insulated & Jacketed (100°C Max)
T : PFA Insulated & Jacketed (250°C Max)
G : Fiberglass Insulated & Jacketed (400°C Max)
S : Silicone Rubber Insulated and Jacketed (200°C max)
PS : PVC Insulated & Jacketed with Shield (100°C Max)
TS : PFA Insulated & Jacketed w/Shield (250°C Max)
GS : Fiberglass Insulated & Jacketed w/SST Overbraid (400°C Max)
(7)
Cable Length 선택하기:3 : 3 Foot Standard (Standard Dimensions)
1 : 1 meter Standard (Metric Dimensions)
참고: 제품 구성 시 ‘판매 상담’으로 표시되어있는 제품은 영업부와 상담하십시오.