장바구니  |  연락하기  |  도움  | 
1588 8983  | 
전화번호: 1588 8983
계좌번호:하나은행 201-910031-70804

Connection Heads for Thermocouples and RTDs in Sanitary Applications

NB Sanitary Series

Connection Head | Sanitary Head | Thermocouple Head | NB Sanitary Series

Connection Head | Sanitary Head | Thermocouple Head

57,460원 NB9W-0

  • Stainless Steel, Aluminum, and Polypropylene
  • Available Without Terminal Blocks or with 2 or 4 Terminals
써모웰 & 헤드 & 웰 부속품 - 관련 제품 보기

설명

Model No. Material Tube Entry Wire Entry
NB2 Aluminum ½ NPT ½ NPT
NB9W White
Polypropylene
½ NPT ¾ NPT
NB13 316 SS ½ NPT ½ NPT
NB14 316 SS ¼ NPT ¼ NPT
NB15 316 SS ½ NPT ½ NPT
NB16W White
Polypropylene
½ NPT ½ NPT
Special connection heads are available for sanitary and other custom applications. Select from Aluminum, White polypropylene or 316 SS, these heads are available with or without a ceramic terminal block. Terminal blocks feature either two or four terminals for fast connections.

Please refer to the specification sheet above for photographs of the individual head types.
가격 확인(원하는 수량을 기입하십시오.)

다른 고객님이 함께 구매하신 제품 : 이 아이콘을 클릭하시면 기존 고객들께서 이 제품을 주문할 때 함께 구매하신 제품리스트가 보입니다.

제품 번호/Desc.
수량
설명
Type NB2 Aluminum Head
  
NB2-0
57,460원
배송: 6 주
 
Aluminum, ½ NPT Tube Entry, ½ NPT Wire Entry, No internal terminals
Click to expand/minimize a list of what others bought with theNB2-2
NB2-2
61,390원
배송: 2 주
 
Aluminum, ½ NPT Tube Entry, ½ NPT Wire Entry, 2 terminals (CH-49)
  
NB2-4
69,950원
배송: 2 주
 
Aluminum, ½ NPT Tube Entry, ½ NPT Wire Entry, 4 terminals (CH-50)
Type NB9W White Polypropylene Head
  
NB9W-0
57,460원
배송: 6 주
 
Polypropylene, ½ NPT Tube Entry, ¾ NPT Wire Entry, No internal terminals
  
NB9W-2
63,610원
배송: 6 주
 
Polypropylene, ½ NPT Tube Entry, ¾ NPT Wire Entry, 2 terminals (CH-73)
  
NB9W-4
70,230원
배송: 6 주
 
Polypropylene, ½ NPT Tube Entry, ¾ NPT Wire Entry, 4 terminals (CH-74)
Type NB13 316 SS Head
  
NB13-0
195,190원
배송: 6 주
 
316 stainless steel, ½ NPT Tube Entry, ½ NPT Wire Entry, No internal terminals
  
NB13-2
201,210원
배송: 6 주
 
316 stainless steel, ½ NPT Tube Entry, ½ NPT Wire Entry, 2 terminals (CH-73)
  
NB13-4
204,020원
배송: 6 주
 
316 stainless steel, ½ NPT Tube Entry, ½ NPT Wire Entry, 4 terminals (CH-74)
Type NB14 316 SS Head
  
NB14-0
146,080원
배송: 6 주
 
316 stainless steel, ¼ NPT Tube Entry, ¼ NPT Wire Entry, No internal terminals
  
NB14-2
152,770원
배송: 3 주
 
316 stainless steel, ¼ NPT Tube Entry, ¼ NPT Wire Entry, 2 terminals (CH-73)
  
NB14-4
157,230원
배송: 3 주
 
316 stainless steel, ¼ NPT Tube Entry, ¼ NPT Wire Entry, 4 terminals (CH-74)
Type NB15 316 SS Head
  
NB15-0
148,950원
배송: 6 주
 
316 stainless steel, ½ NPT Tube Entry, ½ NPT Wire Entry, No internal terminals
  
NB15-2
155,770원
배송: 6 주
 
316 stainless steel, ½ NPT Tube Entry, ½ NPT Wire Entry, 2 terminals (CH-73)
  
NB15-4
160,320원
배송: 6 주
 
316 stainless steel, ½ NPT Tube Entry, ½ NPT Wire Entry, 4 terminals (CH-74)
Type NB16W White Polypropylene Head
  
NB16W-0
74,500원
배송: 2 주
 
Polypropylene, ½ NPT Tube Entry, ½ NPT Wire Entry, No internal terminals
  
NB16W-2
80,270원
배송: 6 주
 
Polypropylene, ½ NPT Tube Entry, ½ NPT Wire Entry, 2 terminals (CH-73)
  
NB16W-4
82,390원
배송: 6 주
 
Polypropylene, ½ NPT Tube Entry, ½ NPT Wire Entry, 4 terminals (CH-74)
Terminal Blocks for Connection Heads
  
CH-49
17,120원
배송: 2 주
 
Ceramic block, 2 terminals, for NB2 head
  
CH-50
16,620원
배송: 2 주
 
Ceramic block, 4 terminals, for NB2 head
  
CH-73
14,290원
배송: 6 주
 
Ceramic block, 2 terminals, for NB13 head
  
CH-74
18,420원
배송: 6 주
 
Ceramic block, 4 terminals, for NB13 head
  
CH-74/M12
18,740원
배송: 6 주
 
Ceramic block, 4 terminals, for NB9W, NB14, NB15 and NB16W heads
모든 가격은 원화로 표시되어 있습니다.
주문 예: (1) NB9W-4 white polypropylene protection head with 4-terminal block, 70,230원
We noticed you are from the US. Visit your local site for regional offers and live support.