장바구니  |  연락하기  |  도움  | 
1588 8983  | 
전화번호: 1588 8983
계좌번호:하나은행 201-910031-70804

Coiled Finned Elements for Round Ductwork

KSEF Series

Heater for Round Ductwork | KSEF Series

Heater for Round Ductwork

613,550원 KSEF-24/120V

  • Rugged, Reliable, Premium Quality
  • Preformed Circular Finned Strip Units for Round Ducts
  • 1950 to 5000 Watts
  • 120 and 240 Volt Units
  • Excellent Heat Transfer Capabilities
공정 대기 & 덕트 히터 - 관련 제품 보기

설명

FEATURES
KSEF Series is open construction; requires mounting brackets to be fabricated by user.
Elements may be nested inside of each other, with adequate clearance.
Controls. For thermostatic control (AR thermostat) and overheat protection (Type ARC), see Controls Section P.
Alloy wire or bus bar should be used for power connections, (see Section Q)

APPLICATION
Heating moving air or gas in a round duct.

CAUTION AND WARNING!
Fire and electrical shock may result if products are used improperly or installed or used by non-qualified personnel. See inside back cover for additional warnings.



Model No. Watts W/in2 Dimensions cm (in) Wt.
(lb)
A B
Type KSEF — Rust-Resistant Iron Sheath
KSEF-24/*19502722.5 (8 7/8)15.6 (6 1/8)3
KSEF-30/*25002627.3 (10 3/4)20.3 (8)4
KSEF-36/24031002731.8 (12 1/2)24.4 (9 3/4)5
KSEF-43/24037002657.2 (14 1/2)29.8 (11 3/4)6
Type KSEF — Monel Sheath
KSEF-240M/*19502722.5 (8 7/8)15.6 (6 1/8)3
KSEF-300M/*25002627.3 (10 3/4)20.3 (8)4
KSEF-360M/24031002731.8 (12 1/2)24.4 (9 3/4)5
KSEF-430M/24037002657.2 (14 1/2)29.8 (11 3/4)6
KSEF-480M/24040002541.3 (16 1/4)34.3 (13 1/2)7
KSEF-540M/24045002546.4 (18 1/4)39.4 (15 1/2)8
KSEF-640M/24050002354.9 (21 5/8)47.9 (18 7/8)10
/* Specify voltage, insert 120 for 120 Vac or 240 for 240 Vac.
Model numbers containing /120 or /240 are only available in that voltage.
OMEGALUX can supply other sizes and ratings. Call sales at 1-800-826-6342
가격 확인(원하는 수량을 기입하십시오.)
제품 번호/Desc.
수량
설명
KSEF-24/240V
734,760원
배송: 6 주
 
Air Duct Heater, 1950 W, 240 V
KSEF-30/240V
859,770원
배송: 6 주
 
Air Duct Heater, 2500 W, 240 V
KSEF-360M/240V
1,969,580원
배송: 8 주
 
Air Duct Heater, 3100W, 240V

제품 번호로 주문하기

제품 번호
수량
제품 번호
수량


모든 가격은 원화로 표시되어 있습니다.
We noticed you are from the US. Visit your local site for regional offers and live support.