장바구니  |  연락하기  |  도움  | 
1588 8983  | 
전화번호: 1588 8983
계좌번호:하나은행 201-910031-70804

Direct Read Variable Area Flow Meters

FLD Series

Direct Read Variable Area Flow Meters | FLD Series

Direct Read Variable Area Flow Meters

236,170원 FLDA3220ST

1 year warranty
  • Direct Read Variable Area Flow Meters for Air, Water, N2, H2, CO2, Ar, He, and O2
  • Rib-Guided or Fluted Metering Tubes Facilitate Stable, Accurate Readings
  • Magnifier Lens in Front Shields to Enhance Reading Resolution
  • Interchangeability of Flow Tubes and Floats
  • Ease of Installation and Exchange of Flow Tube
  • Simple Means of Mounting
가변 변적 유량계, 액체 유량 미터 / 앰프; 스위치 - 관련 제품 보기

설명

Designed for direct read flow rates, the FLD Series variable area flow meter is a precision instrument embodying the inherent simplicity, versatility and economy of the classical variable area flow meter. It is particularly suitable for metering carrier gases in chromatography, indicating and controlling gases in manufacturing processes, liquid and gas measurement in laboratories, pilot plants, flow and level indicating, etc. Shipped completely assembled, flow meters include standard mounting fittings in a choice of materials, side plates, thick protective magnifying front shield and back plate, built-in control valve, and flow tubes. Panel-mounting style is convertible to bench mounting through the use of the optional acrylic tripod, FLTR-1. The tripod has a built-in spirit leveler and leveling screws.

Meters come with built-in 6 turn needle valves, high precision metering valves with “non-rising stems” 16 turn, or with no valves. The higher cost of the high resolution valves is justified whenever high sensitivity control and resolution are desirable-particularly in conjunction with metering tubes of very low flow rates. Generally, for gas metering it is recommended that valves are positioned at inlets (bottom) for liquids valves may be positioned either at inlets or outlets (top). For vacuum services, valves must be mounted at outlets. If unspecified at the time of ordering, meters will be shipped with valves mounted at the inlets.

SPECIFICATIONS
Standard Accuracy: ±5% of full scale (FS)
Repeatability: ±0.25%
Useful Flow Range: 10:1 minimum
Maximum Operating Pressure: 200 psig/13.8 bars
Maximum Operating Temperature: 121°C (250°F)

Construction
Flow Tubes: Heavy walled borosilicate glass
Floats: Glass, red sapphire, 316 stainless steel, carboloy and tantalum
Choice of Mounting Fittings in Contact with Fluids: Aluminum, black anodized or 316 stainless steel
Side-Panels: Aluminum, black anodized
Front Shield: Polycarbonate resin with longitudinal magnifier lens for enhanced reading resolution
Back Plate: 1/8" thick white acrylics
O-Rings and Packing: Buna O-rings in aluminum/brass model. FKM O-rings in stainless steel meters
Optional: Perfluoroelastomer and EPR
Connections: 1/8 NPT female inlet and outlet connections
가격 확인(원하는 수량을 기입하십시오.)

다른 고객님이 함께 구매하신 제품 : 이 아이콘을 클릭하시면 기존 고객들께서 이 제품을 주문할 때 함께 구매하신 제품리스트가 보입니다.

제품 번호/Desc.
수량
설명
ALUMINUM FRAMES
65mm Water Flow Maximum Flow Rates, Minimum is 10% of Maximum
  
FLDW3201S
267,130원
배송: 6 주
 
1 L/min
  
FLDW3202ST
257,450원
배송: 6 주
 
1.2 L/min
  
FLDW3203ST
236,170원
배송: 6 주
 
3 L/hr
  
FLDW3204G
236,170원
배송: 6 주
 
0.5 mL/min
  
FLDW3205ST
236,170원
배송: 6 주
 
6 mL/min
  
FLDW3206G
236,170원
배송: 6 주
 
25 mL/min
  
FLDW3207ST
236,170원
배송: 6 주
 
60 mL/min
  
FLDW3208ST
242,460원
배송: 6 주
 
115 mL/min
  
FLDW3209ST
223,550원
배송: 6 주
 
150 mL/min
  
FLDW3210G
257,450원
배송: 6 주
 
250 mL/min
  
FLDW3211G
264,290원
배송: 6 주
 
500 mL/min
  
FLDW3212ST
249,170원
배송: 6 주
 
750 mL/min
65mm Air Flow Maximum Flow Rates, Minimum is 10% of Maximum
  
FLDA3201C
236,170원
배송: 6 주
 
2.2 scfh
  
FLDA3202G
236,170원
배송: 6 주
 
6 scfh
  
FLDA3203ST
236,170원
배송: 6 주
 
10 scfh
  
FLDA3204ST
236,170원
배송: 6 주
 
18 scfh
  
FLDA3205ST
223,550원
배송: 6 주
 
25 scfh
  
FLDA3206ST
236,170원
배송: 6 주
 
50 scfh
  
FLDA3207ST
257,450원
배송: 6 주
 
90 scfh
  
FLDA3208C
257,450원
배송: 2 주
 
150 scfh
  
FLDA3209C
257,450원
배송: 6 주
 
0.6 scfm
  
FLDA3210G
223,550원
배송: 6 주
 
1 L/min
  
FLDA3211G
241,190원
배송: 6 주
 
1.15 L/min
  
FLDA3212ST
236,170원
배송: 2 주
 
2 L/min
  
FLDA3213ST
236,170원
배송: 6 주
 
4 L/min
  
FLDA3214G
223,550원
배송: 6 주
 
5 L/min
  
FLDA3215ST
236,170원
배송: 6 주
 
10 L/min
  
FLDA3216ST
257,450원
배송: 6 주
 
16 L/min
  
FLDA3217ST
223,550원
배송: 6 주
 
25 L/min
  
FLDA3218ST
243,700원
배송: 2 주
 
40 L/min
  
FLDA3219G
242,460원
배송: 2 주
 
7 mL/min
  
FLDA3220ST
236,170원
배송: 2 주
 
50 mL/min
  
FLDA3221ST
223,550원
배송: 2 주
 
75 mL/min
  
FLDA3222G
242,460원
배송: 2 주
 
100 mL/min
  
FLDA3223ST
236,170원
배송: 6 주
 
130 mL/min
  
FLDA3224C
223,550원
배송: 6 주
 
250 mL/min
  
FLDA3225C
236,170원
배송: 2 주
 
500 mL/min
  
FLDA3226G
236,170원
배송: 6 주
 
1000 mL/min
150mm Water Flow Maximum Flow Rates, Minimum is 10% of Maximum
  
FLDW3401C
365,860원
배송: 6 주
 
29 gph
  
FLDW3402S
375,520원
배송: 6 주
 
0.22 gpm
  
FLDW3403C
365,860원
배송: 6 주
 
0.45 gpm
  
FLDW3404ST
365,860원
배송: 6 주
 
1.2 L/min
  
FLDW3405T
375,520원
배송: 6 주
 
2 L/min
  
FLDW3406S
342,630원
배송: 6 주
 
1 mL/min
  
FLDW3407S
342,630원
배송: 6 주
 
10 mL/min
  
FLDW3408ST
342,630원
배송: 6 주
 
20 mL/min
  
FLDW3409G
342,630원
배송: 6 주
 
50 mL/min
  
FLDW3410G
342,630원
배송: 6 주
 
60 mL/min
  
FLDW3411G
342,630원
배송: 6 주
 
100 mL/min
  
FLDW3412C
342,630원
배송: 6 주
 
237 200 mL/min
  
FLDW3413ST
342,630원
배송: 6 주
 
237 500 mL/min
150mm Air Flow Maximum Flow Rates, Minimum is 10% of Maximum
  
FLDA3401C
342,630원
배송: 6 주
 
2.5 scfh
  
FLDA3402G
342,630원
배송: 6 주
 
5 scfh
  
FLDA3403G
342,630원
배송: 6 주
 
8.25 scfh
  
FLDA3404ST
342,630원
배송: 6 주
 
10 scfh
  
FLDA3405ST
342,630원
배송: 6 주
 
16.5 scfh
  
FLDA3406C
342,630원
배송: 6 주
 
23 scfh
  
FLDA3407G
365,860원
배송: 6 주
 
55 scfh
  
FLDA3408ST
365,860원
배송: 6 주
 
90 scfh
  
FLDA3409ST
365,860원
배송: 6 주
 
94 scfh
  
FLDA3410S
375,520원
배송: 6 주
 
1 scfm
  
FLDA3411ST
365,860원
배송: 6 주
 
1.5 scfm
  
FLDA3412C
342,630원
배송: 6 주
 
1.25 L/min
  
FLDA3413ST
342,630원
배송: 6 주
 
1.8 L/min
  
FLDA3414G
324,330원
배송: 6 주
 
2.5 L/min
  
FLDA3415G
342,630원
배송: 6 주
 
4 L/min
  
FLDA3416S
342,630원
배송: 6 주
 
4.5 L/min
  
FLDA3417ST
342,630원
배송: 6 주
 
4.8 L/min
  
FLDA3418S
342,630원
배송: 6 주
 
5 L/min
  
FLDA3420C
342,630원
배송: 6 주
 
10 L/min
  
FLDA3421ST
342,630원
배송: 6 주
 
17 L/min
  
FLDA3422G
365,860원
배송: 6 주
 
23 L/min
  
FLDA3425S
324,330원
배송: 6 주
 
25 mL/min
  
FLDA3423ST
386,010원
배송: 6 주
 
42 L/min
  
FLDA3426S
324,330원
배송: 6 주
 
52 mL/min
  
FLDA3424C
365,860원
배송: 6 주
 
60 L/min
  
FLDA3427C
342,630원
배송: 6 주
 
75 mL/min
  
FLDA3428ST
342,630원
배송: 6 주
 
100 mL/min
  
FLDA3429C
판매 상담  
배송: 
 
 
100 mL/min
  
FLDA3430ST
342,630원
배송: 6 주
 
150 mL/min
  
FLDA3431ST
342,630원
배송: 6 주
 
200 mL/min
  
FLDA3432G
342,630원
배송: 6 주
 
300 mL/min
  
FLDA3433S
342,630원
배송: 6 주
 
500 mL/min
  
FLDA3434G
342,630원
배송: 6 주
 
800 mL/min
STAINLESS STEEL FRAMES
65mm Water Flow Maximum Flow Rates, Minimum is 10% of Maximum
  
FLDW3301S
503,260원
배송: 6 주
 
1 L/min
  
FLDW3302ST
493,590원
배송: 6 주
 
1.2 L/min
  
FLDW3303ST
472,310원
배송: 6 주
 
3 L/hr
  
FLDW3304G
472,310원
배송: 6 주
 
0.5 mL/min
  
FLDW3305ST
472,310원
배송: 6 주
 
6 mL/min
  
FLDW3306G
472,310원
배송: 6 주
 
25 mL/min
  
FLDW3307ST
472,310원
배송: 6 주
 
60 mL/min
  
FLDW3308ST
472,310원
배송: 6 주
 
115 mL/min
  
FLDW3309ST
472,310원
배송: 6 주
 
150 mL/min
  
FLDW3310G
493,590원
배송: 6 주
 
250 mL/min
  
FLDW3311G
493,590원
배송: 6 주
 
500 mL/min
  
FLDW3312ST
472,310원
배송: 6 주
 
750 mL/min
65mm Air Flow Maximum Flow Rates, Minimum is 10% of Maximum
  
FLDA3301C
472,310원
배송: 6 주
 
2.2 scfh
  
FLDA3302G
472,310원
배송: 6 주
 
6 scfh
  
FLDA3303ST
472,310원
배송: 6 주
 
10 scfh
  
FLDA3304ST
472,310원
배송: 6 주
 
18 scfh
  
FLDA3305ST
498,320원
배송: 6 주
 
25 scfh
  
FLDA3306ST
472,310원
배송: 6 주
 
50 scfh
  
FLDA3307ST
493,590원
배송: 6 주
 
90 scfh
  
FLDA3308C
493,590원
배송: 6 주
 
150 scfh
  
FLDA3309C
472,310원
배송: 6 주
 
0.6 scfm
  
FLDA3310G
472,310원
배송: 6 주
 
1 L/min
  
FLDA3311G
472,310원
배송: 6 주
 
1.15 L/min
  
FLDA3312ST
472,310원
배송: 6 주
 
2 L/min
  
FLDA3313ST
472,310원
배송: 6 주
 
4 L/min
  
FLDA3314G
472,310원
배송: 6 주
 
5 L/min
  
FLDA3315ST
472,310원
배송: 6 주
 
10 L/min
  
FLDA3316ST
520,760원
배송: 6 주
 
16 L/min
  
FLDA3317ST
472,310원
배송: 6 주
 
25 L/min
  
FLDA3318ST
493,590원
배송: 6 주
 
40 L/min
  
FLDA3319G
472,310원
배송: 6 주
 
7 mL/min
  
FLDA3320ST
472,310원
배송: 6 주
 
50 mL/min
  
FLDA3321ST
472,310원
배송: 6 주
 
75 mL/min
  
FLDA3322G
472,310원
배송: 6 주
 
100 mL/min
  
FLDA3323ST
472,310원
배송: 6 주
 
130 mL/min
  
FLDA3324C
472,310원
배송: 6 주
 
250 mL/min
  
FLDA3325C
472,310원
배송: 6 주
 
500 mL/min
  
FLDA3326G
472,310원
배송: 6 주
 
1000 mL/min
150mm Water Flow Maximum Flow Rates, Minimum is 10% of Maximum
  
FLDW3501C
609,730원
배송: 6 주
 
29 gph
  
FLDW3502S
629,100원
배송: 6 주
 
0.22 gpm
  
FLDW3503C
577,160원
배송: 6 주
 
0.45 gpm
  
FLDW3504ST
609,730원
배송: 2 주
 
1.2 L/min
  
FLDW3505T
629,100원
배송: 6 주
 
2 L/min
  
FLDW3506S
609,730원
배송: 6 주
 
1 mL/min
  
FLDW3507S
609,730원
배송: 6 주
 
10 mL/min
  
FLDW3508ST
609,730원
배송: 6 주
 
20 mL/min
  
FLDW3509G
609,730원
배송: 6 주
 
50 mL/min
  
FLDW3510G
609,730원
배송: 6 주
 
60 mL/min
  
FLDW3511G
609,730원
배송: 6 주
 
100 mL/min
  
FLDW3512C
609,730원
배송: 6 주
 
200 mL/min
  
FLDW3513ST
609,730원
배송: 6 주
 
500 mL/min
150mm Air Flow Maximum Flow Rates, Minimum is 10% of Maximum
  
FLDA3501C
609,730원
배송: 6 주
 
2.5 scfh
  
FLDA3502G
609,730원
배송: 6 주
 
5 scfh
  
FLDA3503G
609,730원
배송: 6 주
 
8.25 scfh
  
FLDA3504ST
609,730원
배송: 6 주
 
10 scfh
  
FLDA3505ST
609,730원
배송: 6 주
 
16.5 scfh
  
FLDA3506C
609,730원
배송: 6 주
 
23 scfh
  
FLDA3507G
629,100원
배송: 6 주
 
55 scfh
  
FLDA3508ST
629,100원
배송: 6 주
 
90 scfh
  
FLDA3509ST
629,100원
배송: 6 주
 
94 scfh
  
FLDA3510S
638,750원
배송: 6 주
 
1 scfm
  
FLDA3511ST
629,100원
배송: 6 주
 
1.5 scfm
  
FLDA3512C
609,730원
배송: 6 주
 
1.25 L/min
  
FLDA3513ST
609,730원
배송: 6 주
 
1.8 L/min
  
FLDA3514G
609,730원
배송: 6 주
 
2.5 L/min
  
FLDA3515G
609,730원
배송: 6 주
 
4 L/min
  
FLDA3516S
609,730원
배송: 6 주
 
4.5 L/min
  
FLDA3517ST
609,730원
배송: 6 주
 
4.8 L/min
  
FLDA3518S
609,730원
배송: 6 주
 
5 L/min
  
FLDA3519G
609,730원
배송: 6 주
 
10 L/min
  
FLDA3520C
609,730원
배송: 6 주
 
10 L/min
  
FLDA3521ST
609,730원
배송: 6 주
 
17 L/min
  
FLDA3522G
629,100원
배송: 6 주
 
23 L/min
  
FLDA3525S
609,730원
배송: 6 주
 
25 mL/min
  
FLDA3523ST
629,100원
배송: 6 주
 
42 L/min
  
FLDA3526S
609,730원
배송: 6 주
 
52 mL/min
  
FLDA3524C
629,100원
배송: 6 주
 
60 L/min
  
FLDA3527C
643,290원
배송: 6 주
 
75 mL/min
  
FLDA3528ST
643,290원
배송: 6 주
 
100 mL/min
  
FLDA3529C
판매 상담  
배송: 
 
 
100 mL/min
  
FLDA3530ST
609,730원
배송: 6 주
 
150 mL/min
  
FLDA3531ST
629,100원
배송: 6 주
 
200 mL/min
  
FLDA3532G
609,730원
배송: 6 주
 
300 mL/min
  
FLDA3533S
609,730원
배송: 6 주
 
500 mL/min
65mm Argon Flow Maximum Flow Rates, Minimum is 10% of Maximum
  
FLDAR3301G
472,310원
배송: 6 주
 
2.5 scfh
  
FLDAR3302ST
472,310원
배송: 2 주
 
10 scfh
  
FLDAR3303ST
472,310원
배송: 6 주
 
22 scfh
  
FLDAR3304G
493,590원
배송: 6 주
 
50 scfh
  
FLDAR3305S
472,310원
배송: 6 주
 
1000 mL/min
150mm Argon Flow Maximum Flow Rates, Minimum is 10% of Maximum
  
FLDAR3501C
609,730원
배송: 6 주
 
2 L/min
  
FLDAR3502ST
613,940원
배송: 6 주
 
15 L/min
  
FLDAR3503S
638,750원
배송: 6 주
 
25 L/min
  
FLDAR3504C
609,730원
배송: 6 주
 
325 mL/min
  
FLDAR3505G
609,730원
배송: 6 주
 
33 mL/min
65mm Carbon Dioxide Flow Maximum Flow Rates, Minimum is 10% of Maximum
Click to expand/minimize a list of what others bought with theFLDC3301G
FLDC3301G
472,310원
배송: 6 주
 
1 L/min
  
FLDC3302G
472,310원
배송: 6 주
 
6 L/min
  
FLDC3303ST
472,310원
배송: 6 주
 
10 L/min
  
FLDC3304ST
493,590원
배송: 6 주
 
35 L/min
  
FLDC3305ST
472,310원
배송: 6 주
 
20 mL/min
  
FLDC3306G
472,310원
배송: 6 주
 
55 mL/min
  
FLDC3307S
472,310원
배송: 2 주
 
200 mL/min
150mm Carbon Dioxide Flow Maximum Flow Rates, Minimum is 10% of Maximum
  
FLDC3501G
609,730원
배송: 6 주
 
100 mL/min
  
FLDC3502ST
629,100원
배송: 6 주
 
300 mL/min
  
FLDC3503S
638,750원
배송: 6 주
 
10 L/min
65mm Helium Flow Maximum Flow Rates, Minimum is 10% of Maximum
  
FLDHE3301S
472,310원
배송: 6 주
 
65 mL/min
  
FLDHE3302G
472,310원
배송: 6 주
 
120 mL/min
150mm Helium Flow Maximum Flow Rates, Minimum is 10% of Maximum
  
FLDHE3501S
판매 상담  
배송: 
 
 
1.25 scfh
  
FLDHE3502C
609,730원
배송: 6 주
 
5 L/min
  
FLDHE3503ST
609,730원
배송: 6 주
 
40 L/min
  
FLDHE3504G
609,730원
배송: 6 주
 
100 mL/min
  
FLDHE3505C
609,730원
배송: 2 주
 
500 mL/min
  
FLDHE3506G
609,730원
배송: 6 주
 
1500 mL/min
65mm Hydrogen Flow Maximum Flow Rates, Minimum is 10% of Maximum
  
FLDH3301C
472,310원
배송: 6 주
 
1.5 L/min
  
FLDH3302G
472,320원
배송: 6 주
 
3.5 L/min
  
FLDH3303G
472,310원
배송: 6 주
 
6 L/min
  
FLDH3304ST
472,310원
배송: 6 주
 
42 L/min
  
FLDH3305G
472,310원
배송: 6 주
 
35 mL/min
  
FLDH3306ST
447,070원
배송: 6 주
 
100 mL/min
  
FLDH3307S
472,310원
배송: 6 주
 
150 mL/min
  
FLDH3308G
447,070원
배송: 6 주
 
600 mL/min
150mm Hydrogen Flow Maximum Flow Rates, Minimum is 10% of Maximum
  
FLDH3501S
638,750원
배송: 6 주
 
225 scfh
  
FLDH3502G
609,730원
배송: 6 주
 
100 mL/min
65mm Nitrogen Flow Maximum Flow Rates, Minimum is 10% of Maximum
  
FLDN3301ST
472,310원
배송: 6 주
 
12 L/min
  
FLDN3302G
472,310원
배송: 6 주
 
6 mL/min
  
FLDN3303ST
472,310원
배송: 6 주
 
50 mL/min
  
FLDN3304S
447,065원
배송: 6 주
 
60 mL/min
  
FLDN3305G
472,310원
배송: 6 주
 
120 mL/min
  
FLDN3306S
447,070원
배송: 6 주
 
200 mL/min
150mm Nitrogen Flow Maximum Flow Rates, Minimum is 10% of Maximum
  
FLDN3501ST
629,100원
배송: 6 주
 
1.6 scfm
  
FLDN3502G
577,160원
배송: 6 주
 
2 L/min
  
FLDN3503G
643,290원
배송: 6 주
 
100 mL/min
  
FLDN3504C
609,730원
배송: 6 주
 
200 mL/min
  
FLDN3505C
609,730원
배송: 6 주
 
300 mL/min
  
FLDN3506S
609,730원
배송: 6 주
 
500 mL/min
65mm Oxygen Flow Maximum Flow Rates, Minimum is 10% of Maximum
  
FLDO3301G
472,310원
배송: 6 주
 
1 L/min
  
FLDO3302ST
472,310원
배송: 6 주
 
4 L/min
  
FLDO3303ST
472,310원
배송: 6 주
 
8 L/min
  
FLDO3304ST
493,590원
배송: 6 주
 
15 L/min
  
FLDO3305G
472,310원
배송: 6 주
 
50 mL/min
  
FLDO3306ST
472,310원
배송: 6 주
 
300 mL/min
  
FLDO3307ST
493,590원
배송: 6 주
 
500 mL/min
150mm Oxygen Flow Maximum Flow Rates, Minimum is 10% of Maximum
  
FLDO3501S
609,730원
배송: 6 주
 
1 L/min
  
FLDO3502S
609,730원
배송: 6 주
 
5 L/min
  
FLDO3503C
609,730원
배송: 6 주
 
10 L/min
  
FLDO3504ST
609,730원
배송: 6 주
 
16.50 L/min
  
FLDO3505C
629,100원
배송: 6 주
 
58 L/min
  
FLDO3506ST
629,100원
배송: 6 주
 
250 mL/min
  
FLDO3507S
609,730원
배송: 6 주
 
400 mL/min
Accessories
  
FLTR-1
111,520원
배송: 5 주
 
Tripod for one Variable Area Flow Meter
Click to expand/minimize a list of what others bought with theFLTR-2
FLTR-2
120,160원
배송: 5 주
 
Tripod for 2, 4 and 6 isolated channels or manifolding at top.
  
FLTR-3
113,740원
배송: 5 주
 
Tripod for 3 and 5 isolated channels or manifolding at bottom.

제품 번호로 주문하기

제품 번호
수량
제품 번호
수량


모든 가격은 원화로 표시되어 있습니다.
참고: Comes complete with operator's manual.

Minimum flow rate is 10% of the maximum rate shown.

G” suffix denotes glass float, “ST” suffix denotes 316 SS float, “C” suffix denotes carboloy float and “S” denotes red sapphire float.

For units without valve, add suffix "-NV" to model number and subtract $10 for aluminum; subtract $13 for for 316SS.

For 16 turn, high resolution non-rising stem valve for 150 mm variable area flow meters, add suffix "-HRV" to model number and add $60 for aluminum units and $120 for stainless steel units.

For O2 Cleaning add "-O2CLEAN" to the part number and $125 to the price.

No NIST traceable calibration is available.

(OPTIONS SHOWN IN THIS "NOTE" ABOVE ARE PRICED IN US$)


주문 예: (1) FLDN3501ST 6 turn valve stainless steel unit, with 316SS float, range of 1.6 scfm nitrogen, 629,100원
We noticed you are from the US. Visit your local site for regional offers and live support.