페이지 하단에서 가격을 확인하세요.
설명
The EZP PLC Series has been discontinued. Please see the OCS XL Series as a possible alternative or contact our Automation Engineering department.PLC Snap-in I/O Module EZI/O modules are designed with one thing in mind - modularity! Each and every EZI/O module can be utilized with EZPLC, EZ Series TouchPLC and EZ Series TextPLC for a truly modular I/O. I/O Status LED Indicators LED indicator lights on every channel to help troubleshoot and debug field wiring. Wiring Duct for Routing Field Wires Every EZI/O module has a wiring duct for routing field wiring in neat bundles. Removable Terminal Block EZI/O modules come with male headers to accommodate 11 point removable Phoenix terminal blocks (UL rated for 300V 10 amp 14 AWG) for ease of wiring. Compact Extremely small size, 2 x 2 x 1 inch. Wide Variety of Digital and Analog AC and DC, analog I/O, thermocouple and RTD modules are available. Combination modules are also available to provide maximum flexibility. | Touchpanel EZ Series Touchpanels have Enhanced Data Acquisition & Ethernet Connectivity Options EZDaq (EZ’s Data Acquisition Utility Option) uses the RS232 programming port to a PC or Ethernet for communicating with multiple panels allowing data acquisition in a PC remote from the panel. The user specifies tags and schedules for data acquisition. Data files are organized in a convenient, user selectable format (tab delimited or CSV) and can be opened in Excel or in any text editor. EZDaq Software installed on your PC can select any tag you want to monitor on the PLC / Panel, watch the data coming in real time (as compared to receiving only a snap-shot when certain event occurs) and plot it into an Excel sheet automatically. Time intervals on event triggers can be selected from a wide range of options. Unique Online Programming: Saves Time for Screen Design & Machine Debug NO Compilation or Download... NO Machine Down Time... Just Click and Save to Panel. Develop and finalize one screen in 10 minutes. Fastest Response to Touch Input Because of the use of vector based graphics and a proprietary OS, EZ Series Touchpanels are universally recognized as having the fastest response to touch inputs, typically less than 3/4 of a second even with complex screens. This means no waiting and also less wear on a panel from operators pounding an object on a screen waiting for a response. |
제품 메뉴얼: