장바구니  |  연락하기  |  도움  | 
1588 8983  | 
전화번호: 1588 8983
계좌번호:하나은행 201-910031-70804

ONE-PIECE BAND HEATERS 1 1/2"(4cm) & 2 1/2"(6cm) Wide

DB & DBW Series

BAND HEATERS | DB & DBW Series

BAND HEATERS

201,920원 DB-050772

  • Rugged, Reliable, Heavy Duty
  • 5"(13cm) to 12 1/2"(32cm) Barrel Diameter
  • Barrel Temperatures up to 900°F
  • APPLICATIONS
    •Heating barrels of plastic injection molding machines and extruders
    •Die and die holder heating of plastic extruders and blow molding machines
    •Autoclaves
    •Burn-out ovens
    •Heated kettles
    •Fluidized beds
    •Heat treating pipes
    •Any application requiring heat applied to a cylindrical surface
밴드 히터 - 관련 제품 보기

설명

FEATURES
Ten times the life–only slightly higher cost. This economical long life heavy duty band heater has a 3/8 inch thick chrome steel (stainless) sheath, which offers ten times the life of a mica band heater at only a slightly higher cost than mica, and considerably lower than ceramic band and aluminum shoe designs.

Flexible one-piece construction for easy installation and removal. The unheated section between heated halves functions as a hinge and permits repeated opening and closing for moving heaters from one application to another. The heavy duty spring loaded clamping bolt pulls the heater tight to the work and maintains tightness by compensating for expansion.

Heavy duty – uses a pair of formed 240V OMEGALUX™ PT series strip heaters.

Spring loaded – for tight fit with Inconel-x spring and nickel-plated clamping bolts and nuts— maintains tightness.

Uniform high temperature capability. Highly compacted refractory insulation assures efficient heat transfer, therefore lower resistance wire temperatures.

SPECIFICATIONS
Power: 240/480V**
Wattage: 750 to 3250 watts.
Sheath Material: Chrome Steel
Maximum Sheath Temperature: 1200°F

Model No. Watts W/In2 Barrel Dia. In. (cm) Wt. lbs. (kg)
DB-11/2 inches (4cm), 240/480 volts**
DB-050772770335 (13)1.5 (.7)
DB-0541021000425 1/2 (14)1.75 (.8)
DB-060752750276 (15)2 (.9)
DB-0641021000336 1/2 (17)2 (.9)
DB-0701021000307 (18)2 (.9)
DB-0741221250357 1/2 (19)2 (.9)
DB-0801221200328 (20)2 (.9)
DB-0841621600408 1/2 (22)2.5 (1.1)
DB-0901521500359 (23)2.5 (1.1)
DB-0941721700389 1/2 (24)3 (1.4)
DB-10018218003810 (25)3 (1.4)
DB-10412212002410 1/2 (27)3 (1.4)
DB-11421221003911 1/2 (29)3 (1.4)
DB-12415215002512 1/2 (32)3 (1.4)
DB-21/2 inches (6cm), 240/480 volts**
DBW-0641521525306 1/2 (17)3.75 (1.7)
DBW-0741821800317 1/2 (19)3.75 (1.7)
DBW-0802022000358 (20)3.75 (1.7)
DBW-0842222250348 1/2 (22)3.75 (1.7)
DBW-0902522500359 (23)3.75 (1.7)
DBW-10028228003610 (25)3.75 (1.7)
DBW-10429229503610 1/2 (27)3.75 (1.7)
DBW-11432232503611 1/2 (29)4 (1.8)
** The two 240V strip heating elements must be wired in series for 480V
가격 확인(원하는 수량을 기입하십시오.)
제품 번호/Desc.
수량
설명
DB-11/2 inches (4cm), 240/480 volts
DB-050772
201,920원
배송: 9 주
 
Band heater, 770 Watts
DB-054102
206,150원
배송: 9 주
 
Band heater, 1000 Watts
DB-060752
215,690원
배송: 9 주
 
Band heater, 750 Watts
DB-064102
224,140원
배송: 9 주
 
Band heater, 1000 Watts
DB-074122
238,940원
배송: 9 주
 
Band heater, 1250 Watts
DB-080122
268,510원
배송: 9 주
 
Band heater, 1200 Watts
DB-084162
315,020원
배송: 9 주
 
Band heater, 1600 Watts
DB-090152
318,030원
배송: 9 주
 
Band heater, 1500 Watts
DB-100182
306,780원
배송: 9 주
 
Band heater, 1800 Watts
DB-104122
316,810원
배송: 9 주
 
Band heater, 1200 Watts
DB-114212
363,670원
배송: 9 주
 
Band heater, 2100 Watts
DB-124152
414,400원
배송: 9 주
 
Band heater, 1500 Watts
DB-21/2 inches (6cm), 240/480 volts
DBW-064152
304,450원
배송: 9 주
 
Band heater, 1525 Watts
DBW-080202
357,330원
배송: 9 주
 
Band heater, 2000 Watts
DBW-084222
388,490원
배송: 9 주
 
Band heater, 2250 Watts
DBW-090252
408,560원
배송: 9 주
 
Band heater, 2500 Watts
DBW-104292
457,300원
배송: 9 주
 
Band heater, 2950 Watts

제품 번호로 주문하기

제품 번호
수량
제품 번호
수량


모든 가격은 원화로 표시되어 있습니다.
참고: Watt densities are based on heated area of contact surface only.
We noticed you are from the US. Visit your local site for regional offers and live support.