CFTF Series
Extruder Thin Film RTD Probes with Compression Fittings
156,030원
CFTF-000-RTD-2-60-1
-
Sensors Contain Precision 100 Ohm Class B DIN Platinum Thin Film Elements in 3-Wire Configurations
-
Standard Temperature Range is -50 to 260ºC. Optional High Temperature (500ºC) Fiberglass Insulated Cable Construction is Available
-
These RTD Sensors are Ideal For Plastic Process Equipment and Other Rugged Environments
-
Probe is Made of 304SST With a .191-.197" Diamater, Lenghts Are As Specified in The Model Numbers, All Models Include PFA Insulated, PFA Jacketed Cables With SST Flex Amor.
-
Terminations Include Spade Lugs and Heavy Duty Connectors Standard.
-
All Models Supplied With a Brass 1/8" NPT Compression Fitting Standard
RTD (PT100) 프로브, 소자 & 부속품 - 관련 제품 보기
† 모든 가격은 원화로 표시되어 있습니다.
참고: For other lengths of armoured cable, change “60” in model number to length desired and add $3.50 per foot over 5' (60"). For other probe lengths, change “2” or “4” in model number to length desired and add $5 +$1 to the price for each inch over 6". For high temperature construction (500ºC), add “-CC” to the end of model number and add $10 to price.
(OPTIONS SHOWN IN THIS "NOTE" ABOVE ARE PRICED IN US$)
주문 예: (1) CFTF-000-RTD-2-60-1 100 Ohm Class B DIN platinum thin film element, 3-wire construction, 2, 156,030원
제품 번호 생성기
옵션 선택:
(1)
Bend Information 선택하기:000 : No bend
090 : 90° Bend
(2)
Length 선택하기:2 : 2 in
4 : 4 in
(3)
Transmission Options 선택하기:1 : Spade Lugs
2 : OTP Connector
참고: 제품 구성 시 ‘판매 상담’으로 표시되어있는 제품은 영업부와 상담하십시오.