장바구니  |  연락하기  |  도움  | 
1588 8983  | 
전화번호: 1588 8983
계좌번호:하나은행 201-910031-70804

T Type air Process Heaters For In-Line Air and Gas Heating

AHP Series

Gas Heaters | AHP Series

Gas Heaters

174,430원 AHP-3741

1 year warranty
  • 3 /8 ", 1 /2 " or 3 /4 " Diameters
  • Exit Air or Gas Temperatures to 1000°F (540°C)
  • Inlet Air or Gas Temperatures to 250°F (121°C)
  • For Horizontal Mounting
  • With or Without NPT fittings**
공정 대기 & 덕트 히터 - 관련 제품 보기

설명

APPLICATIONS
The AHP series in-line air heaters are used to heat clean, dry air or gas for baking, drying, laminating, metal working, packaging, plastic welding, preheating, sealing, soldering, shrink fitting and synthetic fabric sewing. AHP series air process heaters provide hot air and gas up to 1000°F (540°C) with infinite control by varying the voltage and/or the air flow. Closed loop control can also be achieved with temperature controllers (section P) and "T" fittings to mount thermocouples.

MOST POPULAR MODELS HIGHLIGHTED!
Model
Number
Volts Watts Heated Length
in (mm)
Watts/
Inch†
Maximum
CFM
Diameter
in (mm)
NPT
Fitting
Weight
lb (g)
120 VAC Models
AHP-37411202003 1/2 (89)5783/8 (10)1/4'0.18 (82)
AHP-50511204004 1/2 (114)88101/2 (13)3/8'0.25 (113)
AHP-75611207505 1/2 (140)136203/4 (19)3/4'0.68 (308)
120/240 VAC Models*
AHP-3742120
240
50
200
3 1/2 (89)
3 1/2 (89)
14
57
8
8
3/8 (10)1/4'0.18 (82)
AHP-5052120
240
100
400
4 1/2 (114)
4 1/2 (114)
22
80
10
10
1/2 (13)3/8'0.25 (113)
AHP-7562120
240
190
750
5 1/2 (140)
5 1/2 (140)
34
136
20
20
3/4 (19)3/4'0.68 (308)
*These air heaters can be operated on either 120 or 240 Volts. Specifications are shown for operation on
both 120 and 240 Volts.
†Indicates Watts per inch of heated length. Use the table above to determine minimum required flow rates.
The Watts per inch of heated length can be changed by reducing the operating voltage or by ordering a custom
made heater.




Dimensions in Inches (mm)
SeriesDiameterHeated
Length
LAB
AHP-3743/8 (9.5)3 1/2 (88.9)4 (101.6)5/16 (7.9)1 5/16 (33.3)
AHP-5051/2 (12.7)4 1/2 (114.3)5 (127.0)13/8 (34.9)1 3/4 (19.)
AHP-7563/4 (19.1)5 1/2 (139.7)6 (152.4)27/16 (61.9)1 5/8 (41.3)

Maximum Watts Per Linear Inch of Heated Length
Minimum CFM Required3/8" Dia.1/2" Dia.3/4" Dia.
16080120
26080120
4100100120
6150150150
8200200200
10-250250
15--375
20--500

SPECIFICATIONS
Pressure Rating: 80 PSIG
Wattage Tolerance: +5, -10% or better at the voltage specified
Leads: 12 inch long fiberglass insulated leads

가격 확인(원하는 수량을 기입하십시오.)

다른 고객님이 함께 구매하신 제품 : 이 아이콘을 클릭하시면 기존 고객들께서 이 제품을 주문할 때 함께 구매하신 제품리스트가 보입니다.

제품 번호/Desc.
수량
설명
120 VAC Models
Click to expand/minimize a list of what others bought with theAHP-3741
AHP-3741
174,430원
배송: 4 주
 
120 Volt, 200 Watt, 3 1/2 ' Heated Length
Click to expand/minimize a list of what others bought with theAHP-5051
AHP-5051
249,350원
배송: 2 주
 
120 Volt, 400 Watt, 4 1/2 ' Heated Length
Click to expand/minimize a list of what others bought with theAHP-7561
AHP-7561
341,960원
배송: 2 주
 
120 Volt, 700 Watt, 5 1/2 ' Heated Length
120/240 VAC Models
Click to expand/minimize a list of what others bought with theAHP-3742
AHP-3742
211,950원
배송: 6 주
 
120 / 240 Volt, 50 / 200 Watt, 3 1/2 ' Heated Length
  
AHP-5052
249,340원
배송: 11 주
 
120 / 240 Volt, 100 / 400 Watt, 4 1/2 ' Heated Length
Click to expand/minimize a list of what others bought with theAHP-7562
AHP-7562
341,960원
배송: 4 주
 
120 / 240 Volt, 190 / 750 Watt, 5 1/2 ' Heated Length
  
AHP-7562-NF
180,890원
배송: 11 주
 
120/240 Volt, 190/750 Watt,, 5 1/2' Heated, without NPT fitting
Accessories - Thermocouple T-Fitting
Click to expand/minimize a list of what others bought with theAHP-NPT34
AHP-NPT34
332,520원
배송: 4 주
 
Thermocouple T-Fitting
모든 가격은 원화로 표시되어 있습니다.
참고: To order heaters without NPT fittings add suffix "-NF" to model no. Price for heaters without fittings is $40 for AHP-374 series, $49 for AHP-505 series, and $62 for AHP-756 series.
(OPTIONS SHOWN IN THIS "NOTE" ABOVE ARE PRICED IN US$)
주문 예: (1) AHP-3741 120, 200 W, 120 Vac ''T'' type in-line air/gas heater, 174,430원  plus (1) AHP-5052 120/240 VAC, 100 W/400W, ''T'' type in-line air/gas heater, 249,340원, 174,430 + 249,340 = 423,770원
We noticed you are from the US. Visit your local site for regional offers and live support.